MULTILOCK Connectors

TE Connectivity’s MULTILOCK connector systems offer compact, flexible, and high-performance connectivity solutions tailored for a variety of automotive and industrial applications. Designed for both signal and power needs, these connectors feature a high-density layout ideal for space-constrained environments, a double-lock mechanism for secure terminal retention, and are available in wire-to-wire and wire-to-board formats. Their flexible mixed signal and power configurations, service-friendly design, and adherence to global standards make MULTILOCK connectors a reliable and versatile choice for ensuring durable and secure engagement across diverse systems.

SMALL

High-density layout for space-constrained applications

LOCK

Plug housing provides double-lock mechanism

MIXED

Mixed connectors with signal and power circuits available

MULTILOCK Features

  • High-density layout for space-constrained applications
  • Double-lock mechanism ensures secure terminal retention
  • Available in wire-to-wire and wire-to-board formats
  • Supports current ranges from 3-15 Amps 
  • Contact point protected with box structure design
  • Engineered for high-temperature applications 
  • Flexible mixed signal and power connector configurations
  • Service-friendly and globally standardized
  • Enables design flexibility with vertical, horizontal, and SMT options
  • Designed for pin counts up to 200 
  • Unsealed applications

Explore all MULTILOCK Solutions

Features

  • Both clean body and lance terminal options available 
  • Pre- and post plating, Sn or Au for most series
  • Base material of receptacle is copper alloy, tab brass and gold plated 1.0, 1.8 and 2.3mm terminal options 
  • Current range from 3-15 Amps 
  • Option for high-current applications 
  • Box structure for protecting the contact point 0.3 – 0.5mm2 wire size (AWG 22-20)

1.0 MULTILOCK Connector System

Ideal for mid-range signal and power needs for automotive systems.
 

  • 2.5mm compact pitch
  • Double-lock terminal retention ensuring complete contact insertions into housings
  • Flexible housing for mixed signal and power circuits
  • Wire-to-Wire and Wire-to-Board 
  • Horizontal and vertical mounting PCB mountings
  • 2 to 64 positions
  • Applications: Body Electronics, Infotainment and Instrument Clusters

1.8 MULTILOCK Connector System

High-density, miniaturized connector for modern automotive designs.
 

  • Smaller footprint for tight spaces
  • Secure locking in high-vibration environments
  • Adopting housing lances for Wire-to-Wire and Wire-to-Board
  • Applications: ADAS, BCMs, Sensor Networks

2.3 MULTILOCK Connector System

  • 090 III MULTILOCK Connector
  • 090/250(SPT) Hybrid Connector
  • 025/090/110 Hybrid
  • 090 III LIF Connector
  • 0.25/0.090 are also available
  • Applications: I/P BOX, CE Box, InPanel to Body harness

MULTILOCK Mixed Signal and Power Connector Configurations

  • Space-optimized layout
  • Reduces harness complexity
  • Hinge lock or side lock available preventing incomplete insertions of contacts
  • 24 – 76 positions
  • Applications: Power Distribution Unit (PDU), Control Modules, EV applications

Features

  • Pitch is 2.5mm
  • Wide range from 2Pos to 147
  • PosVertical and Horizontal headers
  • Through Hole solderable and Pressfit 
  • Hybrid Headers
  • Sealed and Unsealed Headers 

Applications

  • ECU (Engine Control Units)
  • Headlamp and rear lamps
  • Powertrain and Chassis
  • Dashboard and Infotainment
  • Sensor and Actuators
  • Household appliances 
  • Industrial and Commercial Vehicles
  • Relay connections
  • Industrial machinery and equipment 
  • Transportation and heavy equipment
  • Computer equipment
  • Communication products 
  • Security products Cable assembly and wiring