Extended Length 110 Positive Lock Housing
A choice of housings is now available for use with the 110 series low profile Positive Lock receptacle in gas igniter applications. A new 1 inch (25.4 mm) long housing is now offered in addition to the previous 0.78 inch (19.8 mm) long housing. This new, longer housing accommodates deeper terminal cavities within some gas igniters. Gas igniter designs are not standardized across manufacturers, but they typically use .110 x .032 inch (2.8 x 0.8 mm) tabs within cavities or shrouds for electrical connections. With a choice of housings and our 110 series low profile Positive Lock receptacle, TE now offers a potential solution for a greater variety of space-constrained gas igniter applications.
Receptacle & Housing Features
110 Low Profile Positive Lock
- Tab insertion confirmation – audible “snap” that can also be felt to assure tab insertion
- Low insertion/withdrawal force – assembly is safe and easy and tab-damage risk is reduced
- Fast connect/disconnect – smooth insertion-tab mating and return back to the original position
- Enhanced contact surface design – excellent electrical performance along with low insertion force
HOUSING FEATURES
- Centers the receptacle for improved mating
- Provides insulation to a Positive Lock receptacle
- The larger gripping and pushing surfaces for fingers allow for an ergonomically friendly housing
- Accommodates the low insertion force, high retention force Positive Lock Mark III receptacle
- Fits within the confines of gas ingiter’s terminal cavity
- Choice of two lengths (1.0 or 0.75 in.) allows matching the requirements of the igniter being used
Featured Products
110 Low Profile Positive Lock
- 22 - 18 AWG
- .080 - .120 (2.03 - 3.05) insulation diameter range
- Tin plated brass
- Insertion force 4 - 6 lbs (1.8 - 2.7 kg)
- Stock thickness 0.010 (0.25)
- V-0 130°C Nylon material, natural color
- Length is .78 inch (19.81)
- Housing is lower profile than traditional Positive Lock housing
- New design centers receptacle within the housing, allowing symmetrical clearance from the tab to the plastic shroud around the tab
- V-0 130°C Nylon material, natural color
- Length is 1 inch (25.4)
- Housing is lower profile than traditional Positive Lock housing
- New design centers receptacle within the housing, allowing symmetrical clearance from the tab to the plastic shroud around the tab
For Gas Igniter
Applications
- Gas ranges
- Gas cooktops
- Gas ovens
- Gas grills
- Similar applications