Automotive Connector Seals and Cavity Plugs

We offer a broad portfolio of different seals and cavity plugs for most wire sizes and connector cavities designed for automotive connector systems. They effectively prevent contaminates from entering the connectors, enabling safe and reliable connections.

Global

Global in-house capacity and coverage.

180+

Different seals and plugs for various wire sizes and cavities.

1 Stop

One-stop-shop for complete sealed connector system.

TE Connectivity’s (TE) broad portfolio offers a variety (>180) of different seals and cavity plugs for various wire sizes and connector cavities designed for automotive connector systems. They effectively prevent contaminates from entering the connectors, enabling safe and reliable connections. Thanks to our global manufacturing footprint and integrated supply chain, TE offers local-to-local supply for complete one-stop-shop sealed connector systems (terminal, connector, seal, and cavity plug). In addition, TE also provides family/mat seals, radial seals to complete your automotive connector requirements.

Single wire seals (SWS) have three different interfaces that use a three-lip configuration that creates layers of redundant sealing. SWS elements are generally made of liquid silicon rubber that offers high mechanical resistance and can work in a wide window of operating temperatures. The material hardness is typically specified as 50-60 Shore A (ShA) durometer and is optimal in providing the necessary compression, tear resistance, and durability needed for automotive applications.  

Automotive Seals and Cavity Plug
Automotive Seals and Cavity Plug

BENEFITS

Reliable, Safe and Sealed Connector Solutions Provider

  • Broad, complete portfolio providing a one-stop-shop solution for automotive applications.
  • Increased performance, safety, and longevity of your electrical connection field.
  • IP67 waterproof protection.
  • Cavity compatible with some competitor terminal systems.
  • Global manufacturing footprint and integrated supply chain.
  • Harness automation ready.
  • 48V architecture enabled.

 

Single Wire Seals (SWS)

  • Lip configuration creating multiple layers of redundant sealing.
  • Silicon rubber offers a high mechanical resistance in numerous operating temperatures.
  • Material hardness specified at 50-60 Shore A (ShA) durometer providing optimal compression, tear resistance and durability required.
  • Lubrication for wire passage through the seal to reduce damage when inserted into the cavity.


Cavity Plugs

  • Silicon rubber material selection with a ShA hardness ranging between 50-60.
  • High level seal retention into cavity.