Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
NTC Sensor Type :
Epoxy Coated NTC Thermistor
-
Tolerance β-Value (%):
±0.8
Electrical Characteristics
Dimensions
-
Lead Wire Length :
160 mm [ 6.299 in ]
Usage Conditions
-
Resistance (at 25°C) (kΩ):
10
-
Operating Temperature (Max) :
90 °C [ 194 °F ]