This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

MIL-PRF-23648 Testing

Requalification includes the following tests

  • Short time load
  • Thermal shock
  • Insulation resistance
  • Resistance to soldering heat
  • Low-temperature storage
  • High-temperature storage
  • Dissipation constant
  • Thermal time constraint
  • Terminal strength
  • Moisture resistance
  • High-temperature exposure
  • Medium-impact shock
  • Immersion
horizontal bar

Features

  • Flight qualified
  • 2252 Ohm to 30K Ohm resistance @ 25°C
  • Interchangeability to ±0.1°C
  • High sensitivity
  • Pressed disk ceramic characteristics
  • Thermally conductive epoxy coating
  • RoHS compliance
  • Thermally conductive epoxy coating exhibits <0.66% TML, <0.01% CVCM, 0.10% WVR when tested per ASTM E-595-90

Applications

  • Extended space applications
  • Low and mid-range temperature applications
  • Tight tolerance instrumentation
  • Applications requiring sensing small changes in temperature
  • Applications with outgassing requirements
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • NTC Sensor Type  Epoxy Coated NTC Thermistor

  • Tolerance β-Value (%) ±0.4 | ±0.8

Electrical Characteristics

  • β-Value(25/85) (K) 3694 | 3943 | 3987

Dimensions

  • Lead Wire Length (mm) 56 | 76 | 150 | 160 | 200 | 250 | 300 | 310 | 400 | 410 | 450 | 500 | 600 | 610 | 640 | 760 | 800 | 1000

  • Lead Wire Length (in) 2.205 | 2.992 | 5.901 | 6.299 | 7.874 | 9.843 | 11.811 | 12.205 | 15.748 | 16.142 | 17.717 | 19.685 | 23.622 | 24.016 | 25.197 | 29.921 | 31.496 | 39.37

Usage Conditions

  • Resistance (at 25°C) (kΩ) 2.252 | 3 | 5 | 10 | 30

  • Operating Temperature Range (°C) -55 – 90 | -55 – 70

  • Operating Temperature Range (°F) -67 – 158 | -67 – 194

  • Operating Temperature (Max) (°C) 70 | 90

  • Operating Temperature (Max) (°F) 158 | 194

Related Materials
No documentation available.