Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Pressure Sensor Type :
Industrial Pressure Transducer
-
Pressure Type :
Gauge
Electrical Characteristics
-
Supply Voltage Range (V):
5
Dimensions
-
Product Height :
42 mm [ 1.65 in ]
-
Product Diameter :
29 mm [ 1.14 in ]
-
Dimensions :
Dia 29 mm [ Dia 1.14 in ]
Usage Conditions
-
Pressure :
2000 bar [ 30000 psi ]
-
Operating Temperature Range :
-20 – 80 °C [ -4 – 176 °F ]
Operation/Application
-
Proof Pressure Range :
1.5X FS
-
Output Signal Type :
1.5 mV/V
-
Pressure Accuracy :
±0.3% FSO
Other
-
Sensor Options :
No Option