Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Pressure Sensor Type
Industrial Pressure Transducer
-
Pressure Type
Gauge
Configuration Features
-
Electrical Connection
Cable 10 m, Cable 3 m, No Connector
Electrical Characteristics
-
Supply Voltage Range (V)
5, -15 – 15, 10 – 30
Body Features
-
Port Material
Stainless Steel
Dimensions
-
Product Diameter
29 mm [ 1.14 in ]
-
Product Height
42 mm [ 1.65 in ]
Usage Conditions
-
Pressure (bar)
1000, 2000, 3000, 4000
-
Pressure (psi)
15000, 30000, 45000, 60000
-
Operating Temperature Range
-20 – 80 °C [ -4 – 176 °F ]
Operation/Application
-
Output Signal Type
1.5 mV/V, 4 V±5%FS, 5 V±5%FS
-
Proof Pressure Range
1.5X FS
-
Pressure Accuracy
±0.3% FSO
Other
-
Sensor Options
Bipolar Power Supply, Cable Length, Connector Output, No Option, Unipolar Power Supply
-
Port Fitting
M20x1.5 Female
Reference Number
-
TE Internal Number
CAT-PTT0019