This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector & Contact Terminates To  Wire & Cable

  • Lighting Product Type  Connector | Shorting Cap

  • Connector System  Component-to-Wire | Wire-to-Component | Wire-to-Device

  • Sealable  Yes

Configuration Features

  • Lighting Connector Features Included  Not Rotatable | Rotatable

  • Number of Positions  5 | 7

Electrical Characteristics

  • Operating Voltage (VDC) 600

  • Operating Voltage (VAC) 480 | 600

Body Features

  • Primary Product Color  Black

Contact Features

  • Contact Mating Area Plating Material  Gold (Au)

  • Contact Current Rating (Max) (A) 15

Mechanical Attachment

  • Connector Mounting Type  Panel Mount

Dimensions

  • Wire Size (AWG) 14 – 18 | 18 – 14

Usage Conditions

  • Operating Temperature Range  -40 – 85 °C [ -40 – 185 °F ]

Operation/Application

  • Circuit Application  Power & Signal

Industry Standards

  • Compatible With Approved Standards Products  UL 773

  • Compatible With Agency/Standards Products  ANSI | UL

Related Materials