This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
  1. SPE T1 INDUSTRIAL CONNECTORS IP20

Unlike traditional Ethernet, which relies on two or four pairs of copper wires for data transmission, SPE simplifies the process by using just one pair. This streamlined approach not only enhances efficiency but also opens the door to new applications. We'll also explore Power over Data Line (PoDL), a groundbreaking technology that allows devices to be powered through the same pair of wires used for data transmission. This dual functionality makes SPE ideal for various industries, from automotive to industrial automation.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector Product Type  Connector Assembly

  • Modular Jacks & Plugs Products  SPE T1 Industrial

  • Modular Connector Style  Jack | Plug

  • Connector System  Cable-to-Board

  • Connector & Contact Terminates To  Printed Circuit Board | Wire & Cable

Configuration Features

  • Port Matrix Configuration  1 x 1

  • Number of Positions  2

  • Connector Contact Density  Standard

  • PCB Mount Orientation  Right Angle

  • Number of Loaded Positions  2

Signal Characteristics

  • Data Rate (Gb/s) .01 | .1 | 1

Body Features

  • Shield Material  Stainless Steel

  • Shield Plating Material  Tin over Nickel

Contact Features

  • Contact Mating Area Plating Material  Gold Flash over Palladium Nickel

  • Contact Underplating Material  Nickel

  • Contact Base Material  Copper Alloy

  • Contact Current Rating (Max) (A) 4

Termination Features

  • Termination Method to PCB  Through Hole - Solder

Mechanical Attachment

  • PCB Mount Retention Type  Solder Tail

  • Mating Alignment  With

  • Panel Mount Feature  Without

  • Mating Alignment Type  Latch

  • Connector Mounting Type  Board Mount | Free-Hanging (In-Line)

Housing Features

  • Housing Color  Black

  • Centerline (Pitch)  2.8 mm [ .11 in ]

  • Housing Material  PA

Usage Conditions

  • Operating Temperature Range  -40 – 80 °C [ -40 – 176 °F ]

Operation/Application

  • Circuit Application  Power & Signal

  • Shielded  Yes

Industry Standards

  • UL Flammability Rating  UL 94V-0

  • Performance Category  SPE (Single Pair Ethernet)

Packaging Features

  • Packaging Quantity  100 | 800

  • Packaging Method  Loose Piece - Bag | Reel & Box

Other

  • Field Serviceable  No

Related Materials

Product Specifications