This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

The model 8511N wireless accelerometer uses the Bluetooth® BLE-5 communication protocol, offering a simple, reliable, and secure means of expanding condition-based maintenance into plant areas where the cost to install wired systems is prohibitive, making data available to existing process control and information
systems. The Bluetooth® interface provides easy access to the embedded configuration settings at the sensor installation. The model 8511N incorporates a piezo-electric accelerometer which offers a wide bandwidth to >15kHz, outstanding
measurement resolution and superior long-term stability compared to design using MEMS solutions. 

Technical Specifications

  • Wireless piezoelectric single axis accelerometer
  • Designed for condition monitoring
  • Programmable and customer configurable
  • Corrosion resistant stainless steel housing
  • Wide bandwidth to >15kHz
  • ATEX certified
  • Explosive atmospheres certified

Features

  • Compact design
  • Up to 4-year battery life
  • -40°C to +60°C operating temperature
  • 35kHz resonant frequency
  • Embedded FFT signal analysis
  • Stud, magnet, or adhesive mounting accessories

Applications

  1. The Power of IoT Wireless Vibration Sensors

TE Connectivity's (TE) 85x1N & 89x1N series brings great stability and longevity to industrial monitoring. Utilizing both Bluetooth® Low Energy and LoRaWAN® technology, these compact sensors fit seamlessly into tight spaces and diverse environments. These sensors offer a wide-bandwidth, with excellent resolution of up to 10kHz, compared to 4kHz in common MEMs-based models. The design features short and long-range reach with edge-computing for user-configurable settings and features.

  1. Quick & Easy Guide: Installing a Battery in Your Wireless Vibration Sensor

Welcome to our step-by-step guide on installing a battery in your wireless vibration sensor. In this video, we'll walk you through the simple process to ensure your sensor is up and running smoothly.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Accelerometer Type  Wireless

  • Vibration Sensor Product Type  Wireless Accelerometers

Signal Characteristics

  • Frequency Band (MHz) 2400

  • Frequency Response (Hz) 2 to 15000

Body Features

  • Primary Product Material  316L Stainless Steel | Polymer

  • Product Weight  165 g [ 5.82 oz ]

  • Number of Sensing Axes  Triaxial | Uniaxial

Usage Conditions

  • Operating Temperature Range  -40 – 80 °C [ -40 – 176 °F ]

Industry Standards

  • IP Rating  IP67

  • Communication Protocol  Bluetooth

  • Hazardous Area Approval  Yes

Other

  • Overall Acceleration Range (±) (g) 50

Related Materials

Datasheets & Catalog Pages