This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Key Features

Seat Position Sensor

  • Wide operating temperature range
  • Fast response time
  • Excellent long-term stability

Application

Seat Position Sensor

  • Advanced dual stage air bag deployment
gray-bar-line

Highly Reliable Sensing Technology

The seat position sensor utilizes reliable contactless hall technologywhich makes it suitable for safety-critical applications. This technology enables accurate tracking without the wear and tear commonlyassociated with contact-based systems.

Customizable Design for Versatility

Featuring a robust and customizable design, this sensor seamlessly adapts to various seat track designs and mounting conditions. This flexibility provides compatibility with a wide range of vehicle models and designs.

Quality Excellence

The sensor's design focuses on cost-effectiveness and boasts an excellent track record in the field. It has been successfully implemented by several prominent OEMs, demonstrating its quality and reliability in real-world applications.

Connect With Us

At TE, we understand the critical role of precise, high-quality sensors in automotive engineering. Our solutions, developed through advanced engineering capabilities and industry application knowledge, are tailored to meet the most demanding technical requirements. Around the world, we ensure responsive service and seamless integration into your existing systems. If you're looking for sensors that deliver both performance and reliability, let's connect. Our team is ready to discuss how we can contribute to the success of your next project with our customized sensor solutions. 




Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Automotive Sensor Technology  Hall Switch

Body Features

  • Product Weight  11.183 g [ .394 oz ]

Usage Conditions

  • Operating Temperature Range  -40 – 85 °C [ -40 – 185 °F ]

Operation/Application

  • Functional Area  Brake & Safety

Related Materials

CAD Files

Datasheets & Catalog Pages