This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
DEUTSCH STRIKE straight and 90° headers are designed for harsh environment cable-to-board applications.

Series Overview

  • Accepts contact sizes 16 (13 amps) and 20 (7.5 amps)
  • 14-22 AWG (2.50-0.35 mm2)
  • 32 and 64 cavity arrangements
  • In-line, flange, or PCB mount
  • Square, thermoplastic housing
  • Lever for mating
  • TPA confirms contact alignment and retention
  1. DEUTSCH STRIKE Connector Overview & Assembly Instructions (English)

Learn about our heavy-duty DEUTSCH STRIKE connectors which feature a lever lock for mating. Watch this video for an overview of the connectors and for step-by-step instructions on inserting and removing contacts, as well as mating and unmating.

FAQ

Frequently Asked Questions

Q:    What is a STRIKE connector?

A:     DEUTSCH STRIKE environmentally sealed connectors are designed for cable to cable and cable to board applications. STRIKE connectors are used in harsh environment applications where even a small degradation in connection may be critical.

Q:    What are the appropriate applications for STRIKE connectors?

A:     Truck, Bus, Off-highway, Construction, Agriculture, Mining, Emergency Vehicles, Forestry, Recreational, Marine, Motorcycle

 

READ MORE FAQS ABOUT DEUTSCH STRIKE CONNECTORS

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Header Type  Fully Shrouded

  • Connector Product Type  Connector Assembly

  • Mixed & Hybrid Header  Yes

  • Connector Shape  Rectangular

  • Sealable  Yes

  • Connector System  Wire-to-Board

  • Connector & Contact Terminates To  Wire & Cable

Configuration Features

  • Number of Sections  1

  • Number of Signal Positions  32

  • PCB Mount Orientation  Right Angle | Vertical

  • Number of Positions  32

  • Number of Rows  4

Electrical Characteristics

  • Operating Voltage (VDC) 250

  • Nominal Voltage Architecture (V) 12 | 24

  • Voltage Rating (Max) (VDC) 250

  • Operating Voltage (VAC) 250

  • Voltage Rating (Max) (VAC) 250

Body Features

  • Connector & Keying Code  A | B | C | D | E | F

  • Primary Product Color  Black

Contact Features

  • Contact Type  Pin

  • Mating Pin Diameter (mm) 1.02 | 1.59

  • Mating Pin Diameter (in) .04 | .063

  • Contact Current Rating (Max) (A) 7.5 | 13

  • Contact Mating Area Plating Material  Gold (Au) | Tin (Sn)

Termination Features

  • Termination Method to PCB  Through Hole - Solder

Mechanical Attachment

  • PCB Mount Retention Type  Mounting Screw

  • PCB Mount Alignment  With

  • Mating Alignment  With

  • PCB Mount Retention  With

  • Panel Mount Feature  With

  • Mounting Holes  With

  • Mating Alignment Type  Keyed

  • Mating Retention Type  Locking Interface

  • Connector Mounting Type  Panel Mount

Housing Features

  • Centerline (Pitch) (mm) 3 | 3.4 | 5.8 | 6.1

  • Centerline (Pitch) (in) .118 | .134 | .228 | .24

Dimensions

  • PCB Thickness (Recommended)  .78 – 3.18 mm [ .031 – .125 in ]

  • Connector Length (mm) 40.89 | 53.59

  • Connector Length (in) 1.61 | 2.11

  • Connector Width  82.04 mm [ 3.23 in ]

  • Profile Height from PCB (mm) 34.7 | 40.89

  • Profile Height from PCB (in) 1.366 | 1.61

Usage Conditions

  • Operating Temperature (Max)  125 °C [ 257 °F ]

  • Operating Temperature Range  -55 – 125 °C [ -67 – 257 °F ]

Operation/Application

  • Shielded  No

  • Circuit Application  Power & Signal

Industry Standards

  • UL Flammability Rating  Not Tested

  • IP Rating  Not Tested

Packaging Features

  • Packaging Method  Box

  • Packaging Quantity  48

Related Materials

DEUTSCH, STRIKE, TE Connectivity, and TE connectivity (logo) are trademarks.