Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Position Sensor Product Type
Industrial Rotary Potentiometer
Configuration Features
-
Electrical Connection
Cable 100 ft Pressure Tested Waterproof | Cable 100 ft Waterproof | Cable 10 ft Pressure Tested Waterproof | Cable 10 ft Waterproof | Cable 25 ft Instrumentation | Connector 6-Pin Metal | Connector 6-Pin Plastic
Electrical Characteristics
-
Supply Voltage Range (VDC)
10.5 – 40 | 14.5 – 40
-
Input Current (mA)
10
-
Output Impedance (Ω)
1K
Body Features
-
Product Weight (g)
1361 | 2722
-
Product Weight (oz)
48 | 96
Housing Features
-
Housing Diameter
63.2 mm [ 2.49 in ]
Dimensions
-
Shaft Diameter (mm)
6 | 6.35
-
Shaft Diameter (in)
.236 | .25
Usage Conditions
-
Operating Temperature Range
-40 – 90 °C [ -40 – 194 °F ]
Operation/Application
-
Output Signal Details
0 – 10 VDC | 0 – 5 VDC | 10 – 0 VDC
Other
-
Non-Linearity (%)
.15 | .2 | .5 | 1.25
-
Non Repeatability and Hysteresis
.05
-
Torque (in-lbs)
32