| Product | TE Part # | Documents | Position Sensor Product Type | Non-Linearity | Output Signal Details | Output Current (Max) | Output Impedance | Operating Temperature Range | Shaft Diameter | Torque | EU RoHS Compliance |
|---|
| 10209761-00 | | Industrial Rotary Potentiometer | .15 % | Voltage Divider (Potentiometric) | - | 10K Ω | -40 – 90 °C | 6.35 mm | - | - |
| 04-1298-0120 | | Industrial Rotary Potentiometer | .15 % | Voltage Divider (Potentiometric) | - | - | 500 Ω | -40 – 90 °C | 6.35 mm | - | - | - |
| 04-1298-5001 | | Industrial Rotary Potentiometer | .15 % | Voltage Divider (Potentiometric) | - | - | 10K Ω | -40 – 90 °C | 6 mm | - | - | - |
| 04-1298-0222 | | Industrial Rotary Potentiometer | .15 % | Voltage Divider (Potentiometric) | - | - | 10K Ω | -40 – 90 °C | 6.35 mm | - | - | - |
| 04-1298-0233 | | Industrial Rotary Potentiometer | .15 % | Voltage Divider (Potentiometric) | - | - | 10K Ω | -40 – 90 °C | 6.35 mm | - | - | - |
| 04-1298-0251 | | Industrial Rotary Potentiometer | .15 % | Voltage Divider (Potentiometric) | - | - | 10K Ω | -40 – 90 °C | 6.35 mm | - | - | - |
| 04-1298-0146 | | Industrial Rotary Potentiometer | .15 % | Voltage Divider (Potentiometric) | - | - | 10K Ω | -40 – 90 °C | 6 mm | - | - | - |
| 10209786-00 | | Industrial Rotary Potentiometer | .5 % | Voltage Divider (Potentiometric) | - | - | 1K Ω | -40 – 90 °C | 6 mm | - | - | - |
| 04-1298-0243 | | Industrial Rotary Potentiometer | .15 % | Voltage Divider (Potentiometric) | - | - | 500 Ω | -40 – 90 °C | 6.35 mm | - | - | - |
| 04-1298-0232 | | Industrial Rotary Potentiometer | .15 % | Voltage Divider (Potentiometric) | - | - | 10K Ω | -40 – 90 °C | 6.35 mm | - | - | - |
| 04-1298-0285 | | Industrial Rotary Potentiometer | .5 % | Voltage Divider (Potentiometric) | - | - | 500 Ω | -40 – 90 °C | 6 mm | - | - | - |
| 04-1298-0294 | | Industrial Rotary Potentiometer | .5 % | Voltage Divider (Potentiometric) | - | - | 10K Ω | -40 – 90 °C | 6.35 mm | - | - | - |
| 04-1298-0057 | | Industrial Rotary Potentiometer | 1.25 % | Voltage Divider (Potentiometric) | - | - | 500 Ω | -40 – 90 °C | 6.35 mm | - | - | - |
| 04-1298-0118 | | Industrial Rotary Potentiometer | .15 % | Voltage Divider (Potentiometric) | - | - | 5K Ω | -40 – 90 °C | 6.35 mm | - | - | - |
| 04-1298-0125 | | Industrial Rotary Potentiometer | .15 % | Voltage Divider (Potentiometric) | - | - | 5K Ω | -40 – 90 °C | 6.35 mm | - | - | - |
| 20013429-00 | | Industrial Rotary Potentiometer | .2 % | Voltage Divider (Potentiometric) | - | - | - | - | -40 – 90 °C | 6 mm | - | - | - |
| 10202987-00 | | Industrial Rotary Potentiometer | 1.25 % | Voltage Divider (Potentiometric) | - | - | 500 Ω | -40 – 90 °C | 6.35 mm | - | - | - |
| 20015708-00 | | Industrial Potentiometer | .5 % | Ratiometric (0-Vsupply) | 20 mA | 5K Ω | -40 – 90 °C | 6.35 mm | 2 in-lbs | - |
| 04-1298-5043 | | Industrial Rotary Potentiometer | .15 % | Voltage Divider (Potentiometric) | - | - | 5K Ω | -40 – 90 °C | 6 mm | - | - | - |
| 04-1298-0173 | | Industrial Rotary Potentiometer | .5 % | Voltage Divider (Potentiometric) | - | - | - | - | -40 – 90 °C | 6 mm | - | - | - |
| 20029146-00 | | Industrial Rotary Potentiometer | .15 % | Voltage Divider (Potentiometric) | - | - | 5K Ω | -40 – 90 °C | 6.35 mm | - | - | - |
| 10212541-00 | | Industrial Rotary Potentiometer | .5 % | Voltage Divider (Potentiometric) | - | - | 10K Ω | -40 – 90 °C | 6 mm | - | - | - |
| 04-1298-0248 | | Industrial Rotary Potentiometer | .15 % | Voltage Divider (Potentiometric) | - | - | 10K Ω | -40 – 90 °C | 6.35 mm | - | - | - |
| 04-1298-0209 | | Industrial Rotary Potentiometer | .15 % | Voltage Divider (Potentiometric) | - | - | 500 Ω | -40 – 90 °C | 6.35 mm | - | - | - |
| 04-1298-0284 | | Industrial Rotary Potentiometer | .2 % | Voltage Divider (Potentiometric) | - | - | 500 Ω | -40 – 90 °C | 6 mm | - | - | - |
| 04-1298-0187 | | Industrial Rotary Potentiometer | .5 % | Voltage Divider (Potentiometric) | - | - | 500 Ω | -40 – 90 °C | 6.35 mm | - | - | - |
| 04-1298-0213 | | Industrial Rotary Potentiometer | .15 % | Voltage Divider (Potentiometric) | - | - | 500 Ω | -40 – 90 °C | 6 mm | - | - | - |
| 04-1298-5068 | | Industrial Rotary Potentiometer | .15 % | Voltage Divider (Potentiometric) | - | - | 500 Ω | -40 – 90 °C | 6.35 mm | - | - | - |
| 04-1298-5002 | | Industrial Rotary Potentiometer | .5 % | Voltage Divider (Potentiometric) | - | - | 5K Ω | -40 – 90 °C | 6 mm | - | - | - |
| 04-1298-0221 | | Industrial Rotary Potentiometer | .15 % | Voltage Divider (Potentiometric) | - | - | 10K Ω | -40 – 90 °C | 6.35 mm | - | - | - |
| 04-1298-0322 | | Industrial Rotary Potentiometer | .15 % | Voltage Divider (Potentiometric) | - | - | 5K Ω | -40 – 90 °C | 6 mm | - | - | - |
| 04-1298-0114 | | Industrial Rotary Potentiometer | .5 % | Voltage Divider (Potentiometric) | - | - | 500 Ω | -40 – 90 °C | 6.35 mm | - | - | - |
| 04-1298-0020 | | Industrial Rotary Potentiometer | .2 % | Voltage Divider (Potentiometric) | - | - | 5K Ω | -40 – 90 °C | 6.35 mm | - | - | - |
| 04-1298-0226 | | Industrial Rotary Potentiometer | .2 % | Voltage Divider (Potentiometric) | - | - | 500 Ω | -40 – 90 °C | 6.35 mm | - | - | - |
| 04-1298-0043 | | Industrial Rotary Potentiometer | .5 % | Voltage Divider (Potentiometric) | - | - | 5K Ω | -40 – 90 °C | 6.35 mm | - | - | - |
| 04-1298-0270 | | Industrial Rotary Potentiometer | .15 % | Voltage Divider (Potentiometric) | - | - | 10K Ω | -40 – 90 °C | 6.35 mm | - | - | - |
| 04-1298-0200 | | Industrial Rotary Potentiometer | .5 % | Voltage Divider (Potentiometric) | - | - | 10K Ω | -40 – 90 °C | 6.35 mm | - | - | - |
| 04-1298-0030 | | Industrial Rotary Potentiometer | .15 % | Voltage Divider (Potentiometric) | - | - | 10K Ω | -40 – 90 °C | 6.35 mm | - | - | - |
| 04-1298-0055 | | Industrial Rotary Potentiometer | .5 % | Voltage Divider (Potentiometric) | - | - | 10K Ω | -40 – 90 °C | 6.35 mm | - | - | - |
| 04-1298-0127 | | Industrial Rotary Potentiometer | .15 % | Voltage Divider (Potentiometric) | - | - | 500 Ω | -40 – 90 °C | 6.35 mm | - | - | - |
| 10202988-00 | | Industrial Rotary Potentiometer | .2 % | Voltage Divider (Potentiometric) | - | - | 500 Ω | -40 – 90 °C | 6.35 mm | - | - | - |
| 20028089-00 | | Industrial Rotary Potentiometer | .15 % | Voltage Divider (Potentiometric) | - | - | 5K Ω | -40 – 90 °C | 6 mm | - | - | - |
| 10202073-00 | | Industrial Rotary Potentiometer | .15 % | Voltage Divider (Potentiometric) | - | - | 10K Ω | -40 – 90 °C | 6.35 mm | - | - | - |
| 04-1298-0159 | | Industrial Rotary Potentiometer | .15 % | Voltage Divider (Potentiometric) | - | - | 1K Ω | -40 – 90 °C | 6 mm | - | - | - |
| 04-1298-0245 | | Industrial Rotary Potentiometer | .15 % | Voltage Divider (Potentiometric) | - | - | 10K Ω | -40 – 90 °C | 6.35 mm | - | - | - |
| 20029150-00 | | Industrial Rotary Potentiometer | .5 % | Voltage Divider (Potentiometric) | - | - | 500 Ω | -40 – 90 °C | 6.35 mm | - | - | - |
| 20029138-00 | | Industrial Rotary Potentiometer | .15 % | Voltage Divider (Potentiometric) | - | - | 1K Ω | -40 – 90 °C | 6.35 mm | - | - | - |
| 04-1298-0112 | | Industrial Rotary Potentiometer | .5 % | Voltage Divider (Potentiometric) | - | - | 1K Ω | -40 – 90 °C | 6.35 mm | - | - | - |
| 20029145-00 | | Industrial Rotary Potentiometer | .15 % | Voltage Divider (Potentiometric) | - | - | 500 Ω | -40 – 90 °C | 6.35 mm | - | - | - |
| 04-1298-5081 | | Industrial Rotary Potentiometer | .5 % | Voltage Divider (Potentiometric) | - | - | 1K Ω | -40 – 90 °C | 6.35 mm | - | - | - |