| Product | TE Part # | Documents | Position Sensor Product Type | Housing Diameter | Active Electrical Angle | Supply Voltage Range | Non-Linearity | Output Signal Details | Operating Temperature Range | Shaft Diameter | Torque | EU RoHS Compliance |
|---|
| 04-0989-0033 | | Industrial Rotary Potentiometer | 114.3 mm | - | 14.5 – 40 VDC | .3 % | 0 – 10 VDC | -40 – 90 °C | 6.35 mm | - | - |
| 04-0989-0034 | | Industrial Rotary Potentiometer | 114.3 mm | - | - | 10.5 – 40 VDC | .15 % | 0 – 5 VDC | -40 – 90 °C | 6.35 mm | - | - | - |
| 04-0989-0036 | | Industrial Rotary Potentiometer | 114.3 mm | - | - | 10.5 – 40 VDC | .3 % | 0 – 5 VDC | -40 – 90 °C | 6.35 mm | - | - | - |
| 04-0989-0057 | | Industrial Rotary Potentiometer | 114.3 mm | - | - | 14.5 – 40 VDC | .15 % | 0 – 10 VDC | -40 – 90 °C | 6.35 mm | - | - | - |
| 04-0989-0062 | | Industrial Rotary Potentiometer | 114.3 mm | - | - | 14.5 – 40 VDC | .2 % | 0 – 10 VDC | -40 – 90 °C | 6.35 mm | - | - | - |
| 04-0989-0064 | | Industrial Rotary Potentiometer | 114.3 mm | - | - | 14.5 – 40 VDC | .3 % | 0 – 10 VDC | -40 – 90 °C | 6.35 mm | - | - | - |
| 04-0989-0069 | | Industrial Rotary Potentiometer | 114.3 mm | - | - | 10.5 – 40 VDC | .15 % | 0 – 5 VDC | -40 – 90 °C | 6.35 mm | - | - | - |
| 04-0989-0071 | | Industrial Rotary Potentiometer | 114.3 mm | - | - | 14.5 – 40 VDC | .3 % | 10 – 0 VDC | -40 – 90 °C | 6.35 mm | - | - | - |
| 04-0989-0080 | | Industrial Rotary Potentiometer | 114.3 mm | - | - | 14.5 – 40 VDC | .15 % | 0 – 10 VDC | -40 – 90 °C | 6.35 mm | - | - | - |
| 04-0989-0115 | | Industrial Rotary Potentiometer | 114.3 mm | - | - | 10.5 – 40 VDC | .15 % | 0 – 5 VDC | -40 – 90 °C | 6.35 mm | - | - | - |
| 04-0989-0120 | | Industrial Rotary Potentiometer | 114.3 mm | - | - | 14.5 – 40 VDC | .15 % | 0 – 10 VDC | -40 – 90 °C | 6 mm | - | - | - |
| 04-0989-0142 | | Industrial Rotary Potentiometer | 114.3 mm | - | - | 14.5 – 40 VDC | .3 % | 10 – 0 VDC | -40 – 90 °C | 6.35 mm | - | - | - |
| 04-0989-0161 | | Industrial Rotary Potentiometer | 114.3 mm | - | - | 10.5 – 40 VDC | .3 % | 0 – 5 VDC | -40 – 90 °C | 6.35 mm | - | - | - |
| 04-0989-0168 | | Industrial Rotary Potentiometer | 114.3 mm | - | - | 10.5 – 40 VDC | .3 % | 0 – 5 VDC | -40 – 90 °C | 6.35 mm | - | - | - |
| 04-0989-0169 | | Industrial Rotary Potentiometer | 114.3 mm | - | - | 10.5 – 40 VDC | .3 % | 0 – 5 VDC | -40 – 90 °C | 6.35 mm | - | - | - |
| 04-0989-0178 | | Industrial Rotary Potentiometer | 114.3 mm | - | - | 14.5 – 40 VDC | .3 % | 0 – 10 VDC | -40 – 90 °C | 6 mm | - | - | - |
| 04-0989-0179 | | Industrial Rotary Potentiometer | 114.3 mm | - | - | 14.5 – 40 VDC | .3 % | 0 – 10 VDC | -40 – 90 °C | 6 mm | - | - | - |
| 04-0989-0183 | | Industrial Rotary Potentiometer | 114.3 mm | - | - | 14.5 – 40 VDC | .3 % | 0 – 10 VDC | -40 – 90 °C | 6.35 mm | - | - | - |
| 04-0989-0188 | | Industrial Rotary Potentiometer | 114.3 mm | - | - | 14.5 – 40 VDC | .2 % | 0 – 10 VDC | -40 – 90 °C | 6 mm | - | - | - |
| 04-0989-0206 | | Industrial Rotary Potentiometer | 114.3 mm | - | - | 14.5 – 40 VDC | .3 % | 10 – 0 VDC | -40 – 90 °C | 6.35 mm | - | - | - |
| 04-0989-0209 | | Industrial Rotary Potentiometer | 114.3 mm | - | - | 14.5 – 40 VDC | .15 % | 0 – 10 VDC | -40 – 90 °C | 6.35 mm | - | - | - |
| 04-0989-0210 | | Industrial Rotary Potentiometer | 114.3 mm | - | - | 14.5 – 40 VDC | .3 % | 0 – 10 VDC | -40 – 90 °C | 6.35 mm | - | - | - |
| 04-0989-0211 | | Industrial Rotary Potentiometer | 114.3 mm | - | - | 14.5 – 40 VDC | .3 % | 0 – 10 VDC | -40 – 90 °C | 6.35 mm | - | - | - |
| 04-0989-0221 | | Industrial Rotary Potentiometer | 114.3 mm | - | - | 14.5 – 40 VDC | .15 % | 10 – 0 VDC | -40 – 90 °C | 6.35 mm | - | - | - |
| 04-0989-0233 | | Industrial Rotary Potentiometer | 114.3 mm | - | - | 14.5 – 40 VDC | .3 % | 0 – 10 VDC | -40 – 90 °C | 6.35 mm | - | - | - |
| 04-0989-0234 | | Industrial Rotary Potentiometer | 114.3 mm | - | - | 14.5 – 40 VDC | .3 % | 10 – 0 VDC | -40 – 90 °C | 6.35 mm | - | - | - |
| 04-0989-0235 | | Industrial Rotary Potentiometer | 114.3 mm | - | - | 14.5 – 40 VDC | .2 % | 0 – 10 VDC | -40 – 90 °C | 6.35 mm | - | - | - |
| 04-0989-0251 | | Industrial Rotary Potentiometer | 114.3 mm | - | - | 14.5 – 40 VDC | .3 % | 0 – 10 VDC | -40 – 90 °C | 6.35 mm | - | - | - |
| 04-0989-0252 | | Industrial Rotary Potentiometer | 114.3 mm | - | - | 14.5 – 40 VDC | .3 % | 0 – 10 VDC | -40 – 90 °C | 6.35 mm | - | - | - |
| 04-0989-0268 | | Industrial Rotary Potentiometer | 114.3 mm | - | - | 14.5 – 40 VDC | .3 % | 0 – 10 VDC | -40 – 90 °C | 6.35 mm | - | - | - |
| 04-0989-0270 | | Industrial Rotary Potentiometer | 114.3 mm | - | - | 14.5 – 40 VDC | .3 % | 0 – 10 VDC | -40 – 90 °C | 6 mm | - | - | - |
| 04-0989-0276 | | Industrial Rotary Potentiometer | 114.3 mm | - | - | 14.5 – 40 VDC | .3 % | 0 – 10 VDC | -40 – 90 °C | 6.35 mm | - | - | - |
| 04-0989-0278 | | Industrial Rotary Potentiometer | 114.3 mm | - | - | 14.5 – 40 VDC | .3 % | 0 – 10 VDC | -40 – 90 °C | 6.35 mm | - | - | - |
| 04-0989-0537 | | Industrial Rotary Potentiometer | 114.3 mm | - | - | 10.5 – 40 VDC | .3 % | 0 – 5 VDC | -40 – 90 °C | 6 mm | - | - | - |
| 04-0989-0547 | | Industrial Rotary Potentiometer | 114.3 mm | - | - | 14.5 – 40 VDC | .3 % | 0 – 10 VDC | -40 – 90 °C | 6.35 mm | - | - | - |
| 04-0989-0551 | | Industrial Rotary Potentiometer | 114.3 mm | - | - | 14.5 – 40 VDC | .3 % | 0 – 10 VDC | -40 – 90 °C | 6.35 mm | - | - | - |
| 04-0989-0552 | | Industrial Potentiometer | 114 mm | 90 °, 180 °, 360 °, 720 °, 1080 °, 1800 °, 3600 °, 7200 °, 10800 °, 18000 ° | 14.5 – 40 VDC | .15 %, .2 %, .3 % | 0 – 10 V | -40 – 90 °C | 6 mm | 2 in-lbs | - |
| 04-0989-0553 | | Industrial Rotary Potentiometer | 114.3 mm | - | - | 14.5 – 40 VDC | .15 % | 0 – 10 VDC | -40 – 90 °C | 6.35 mm | - | - | - |
| 04-0989-0555 | | Industrial Rotary Potentiometer | 114.3 mm | - | - | 14.5 – 40 VDC | .2 % | 0 – 10 VDC | -40 – 90 °C | 6 mm | - | - | - |
| 04-0989-0556 | | Industrial Rotary Potentiometer | 114.3 mm | - | - | 14.5 – 40 VDC | .3 % | 0 – 10 VDC | -40 – 90 °C | 6 mm | - | - | - |
| 04-0989-0559 | | Industrial Rotary Potentiometer | 114.3 mm | - | - | 10.5 – 40 VDC | .15 % | 0 – 5 VDC | -40 – 90 °C | 6 mm | - | - | - |
| 04-0989-0560 | | Industrial Rotary Potentiometer | 114.3 mm | - | - | 14.5 – 40 VDC | .15 % | 0 – 10 VDC | -40 – 90 °C | 6 mm | - | - | - |
| 04-0989-0561 | | Industrial Rotary Potentiometer | 114.3 mm | - | - | 14.5 – 40 VDC | .15 % | 0 – 10 VDC | -40 – 90 °C | 6 mm | - | - | - |
| 04-0989-0562 | | Industrial Rotary Potentiometer | 114.3 mm | - | - | 14.5 – 40 VDC | .15 % | 0 – 10 VDC | -40 – 90 °C | 6 mm | - | - | - |
| 04-0989-0567 | | Industrial Rotary Potentiometer | 114.3 mm | - | - | 10.5 – 40 VDC | .3 % | 0 – 5 VDC | -40 – 90 °C | 6 mm | - | - | - |
| 04-0989-0569 | | Industrial Rotary Potentiometer | 114.3 mm | - | - | 14.5 – 40 VDC | .15 % | 0 – 10 VDC | -40 – 90 °C | 6.35 mm | - | - | - |
| 04-0989-0573 | | Industrial Rotary Potentiometer | 114.3 mm | - | - | 10.5 – 40 VDC | .15 % | 0 – 5 VDC | -40 – 90 °C | 6 mm | - | - | - |
| 04-0989-0575 | | Industrial Rotary Potentiometer | 114.3 mm | - | - | 14.5 – 40 VDC | .2 % | 0 – 10 VDC | -40 – 90 °C | 6.35 mm | - | - | - |
| 04-0989-0587 | | Industrial Rotary Potentiometer | 114.3 mm | - | - | 14.5 – 40 VDC | .15 % | 0 – 10 VDC | -40 – 90 °C | 6.35 mm | - | - | - |
| 04-0989-0593 | | Industrial Rotary Potentiometer | 114.3 mm | - | - | 14.5 – 40 VDC | .15 % | 0 – 10 VDC | -40 – 90 °C | 6 mm | - | - | - |