| Product | TE Part # | Documents | Non-Linearity | Output Signal Details | Output Impedance | Shaft Diameter | EU RoHS Compliance | EU ELV Compliance |
|---|
| 20018634-00 | | .15 % | Ratiometric (0-Vsupply) | 500 Ω | 6 mm | - | - |
| 04-0989-5038 | | .3 % | Voltage Divider (Potentiometric) | 5K Ω | 6.35 mm | - | - |
| 04-0989-0531 | | .15 % | Voltage Divider (Potentiometric) | 5K Ω | 6.35 mm | - | - |
| 04-0989-0643 | | .3 % | Voltage Divider (Potentiometric) | 500 Ω | 6 mm | - | - |
| 04-0989-0056 | | .3 % | Voltage Divider (Potentiometric) | 10K Ω | 6.35 mm | - | - |
| 04-0989-0005 | | .15 % | Voltage Divider (Potentiometric) | 500 Ω | 6.35 mm | - | - |
| 04-0989-0151 | | .3 % | Voltage Divider (Potentiometric) | 10K Ω | 6 mm | - | - |
| 04-0989-0582 | | .3 % | Voltage Divider (Potentiometric) | - | - | 6.35 mm | - | - |
| 04-0989-5025 | | .15 % | Voltage Divider (Potentiometric) | 500 Ω | 6.35 mm | - | - |
| 04-0989-0621 | | .15 % | Voltage Divider (Potentiometric) | 1K Ω | 6 mm | - | - |
| 04-0989-0269 | | .3 % | Voltage Divider (Potentiometric) | 10K Ω | 6 mm | - | - |
| 04-0989-0228 | | .3 % | Voltage Divider (Potentiometric) | 5K Ω | 6.35 mm | - | - |
| 04-0989-0264 | | .3 % | Voltage Divider (Potentiometric) | 10K Ω | 6.35 mm | - | - |
| 04-0989-5023 | | .15 % | Voltage Divider (Potentiometric) | 10K Ω | 6 mm | - | - |
| 04-0989-5021 | | .3 % | Voltage Divider (Potentiometric) | 5K Ω | 6 mm | - | - |
| 04-0989-5015 | | .15 % | Voltage Divider (Potentiometric) | 500 Ω | 6 mm | - | - |
| 04-0989-0617 | | .3 % | Voltage Divider (Potentiometric) | 1K Ω | 6.35 mm | - | - |
| 04-0989-0565 | | .3 % | Voltage Divider (Potentiometric) | 10K Ω | 6.35 mm | - | - |
| 04-0989-0192 | | .3 % | Voltage Divider (Potentiometric) | 10K Ω | 6.35 mm | - | - |
| 04-0989-0543 | | .15 % | Voltage Divider (Potentiometric) | 1K Ω | 6.35 mm | - | - |
| 04-0989-0256 | | .3 % | Voltage Divider (Potentiometric) | 500 Ω | 6 mm | - | - |
| 04-0989-0239 | | .3 % | Voltage Divider (Potentiometric) | 1K Ω | 6.35 mm | - | - |
| 04-0989-0672 | | .3 % | Voltage Divider (Potentiometric) | 10K Ω | 6.35 mm | - | - |
| 04-0989-0261 | | .3 % | Voltage Divider (Potentiometric) | 1K Ω | 6 mm | - | - |
| 04-0989-5009 | | .15 % | Voltage Divider (Potentiometric) | 1K Ω | 6 mm | - | - |
| 04-0989-0038 | | .3 % | Voltage Divider (Potentiometric) | 500 Ω | 6.35 mm | - | - |
| 04-0989-0241 | | .3 % | Voltage Divider (Potentiometric) | 500 Ω | 6.35 mm | - | - |
| 20017509-00 | | .3 % | Ratiometric (0-Vsupply) | 5K Ω | 6.35 mm | - | - |
| 04-0989-5034 | | .3 % | Voltage Divider (Potentiometric) | 10K Ω | 6.35 mm | - | - |
| 20031712-00 | | .3 % | Ratiometric (0-Vsupply) | 10K Ω | 6 mm | - | - |
| 04-0989-0050 | | .3 % | Voltage Divider (Potentiometric) | 1K Ω | 6.35 mm | - | - |
| 04-0989-5012 | | .15 % | Voltage Divider (Potentiometric) | 5K Ω | 6 mm | - | - |
| 10211473-00 | | .15 % | Voltage Divider (Potentiometric) | 5K Ω | 6.35 mm | - | - |
| 10211472-00 | | .15 % | Voltage Divider (Potentiometric) | 5K Ω | 6.35 mm | - | - |
| 04-0989-0226 | | .3 % | Voltage Divider (Potentiometric) | 5K Ω | 6.35 mm | - | - |
| 04-0989-0079 | | .3 % | Voltage Divider (Potentiometric) | 500 Ω | 6.35 mm | - | - |
| 04-0989-0124 | | .3 % | Voltage Divider (Potentiometric) | 10K Ω | 6.35 mm | - | - |
| 04-0989-0177 | | .15 % | Voltage Divider (Potentiometric) | 5K Ω | 6 mm | - | - |
| 04-0989-0281 | | .3 % | Voltage Divider (Potentiometric) | 10K Ω | 6 mm | - | - |
| 04-0989-0622 | | .3 % | Voltage Divider (Potentiometric) | 1K Ω | 6 mm | - | - |
| 20027621-00 | | .3 % | Ratiometric (0-Vsupply) | 10K Ω | 6.35 mm | - | - |
| 10204137-00 | | .2 % | Voltage Divider (Potentiometric) | 5K Ω | 6 mm | - | - |
| 04-0989-0242 | | .3 % | Voltage Divider (Potentiometric) | 10K Ω | 6.35 mm | - | - |
| 04-0989-0250 | | .15 % | Voltage Divider (Potentiometric) | 10K Ω | 6 mm | - | - |
| 04-0989-0208 | | .3 % | Voltage Divider (Potentiometric) | 500 Ω | 6 mm | - | - |
| 04-0989-0638 | | .15 % | Voltage Divider (Potentiometric) | 1K Ω | 6 mm | - | - |
| 04-0989-5008 | | .3 % | Voltage Divider (Potentiometric) | 1K Ω | 6.35 mm | - | - |
| 04-0989-0238 | | .15 % | Voltage Divider (Potentiometric) | 1K Ω | 6.35 mm | - | - |
| 04-0989-0236 | | .3 % | Voltage Divider (Potentiometric) | 10K Ω | 6 mm | - | - |
| 04-0989-0173 | | .15 % | Voltage Divider (Potentiometric) | 500 Ω | 6.35 mm | - | - |