This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

The mechanical design and a stainless steel construction allow the P125 pressure sensor to withstand most aggressive liquids and fatigue testing. The sensing element is fitted with a temperature compensated Wheatstone bridge equipped with thin strain gauges. TESS offers amplified analogue versions to obtain 0.5- 4.5V, 0-5V and 4-20mA. For miniature with flush diaphragm designs, the model XPM6 can measure up to 1000 bar (15 kpsi). With many years of experience as a designer and a manufacturer of sensors, we work with customers to design or customize sensors for specific uses and testing environments. On request, instruction documents can be provided to ease the selection and use of our sensors and provide helpful tips.

Features

  • Pressures from 2000 to 7000 bar 
  • Stainless steel 
  • Linearity up to ±0.3% F.S.
  • M16x1.5 thread for high pressure junction
  • Analog tension and current outputs

Applications

  • Burst pressure test benches
  • Fatigue test benches
  • Laboratory and research
  • Pressure amplifier equipment
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Pressure Sensor Type  Industrial Pressure Transducer

  • Pressure Type  Gauge

Configuration Features

  • Electrical Connection  Cable 10 m | No Connector

Electrical Characteristics

  • Supply Voltage Range (V) -15 – 15 | 10 – 26 | 10 – 30

Body Features

  • Port Material  Stainless Steel

Dimensions

  • Product Diameter  29 mm [ 1.14 in ]

  • Product Height  53 mm [ 2.08 in ]

Usage Conditions

  • Pressure (bar) 4000 | 7000

  • Pressure (psi) 60000 | 100000

  • Operating Temperature Range  -20 – 80 °C [ -4 – 176 °F ]

Operation/Application

  • Output Signal Details  16±0.3 mA | 4±0.2 V | 5±0.25 V

  • Proof Pressure Range  1.2X FS | 1.5X FS

  • Pressure Accuracy  ±0.5% FSO

Other

  • Sensor Options  Cable Length 10m | Connector Output

  • Port Fitting  M16x1.5

Related Materials

Datasheets & Catalog Pages

Product Specifications