This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

This industrial pressure transducer is suitable for measurement of liquid or gas pressure, even for difficult media such as contaminated water, steam and corrosive fluids. The transducer pressure cavity is machined from a solid piece of 17-4 PH stainless steel. The standard version includes a 1/4 NPT pipe thread allowing a leak-proof, all metal sealed system. There are no o-rings or organics exposed to the pressure media and the durability is excellent. This automotive grade pressure transducer with stainless steel hermetic pressure ports and integral electrical connector can boast up to 10,000psi (700Bar). The M7100 industrial pressure transducer is UL certified and exceeds the latest industrial CE requirements including surge protection and is overvoltage protected in both positive and reverse polarity.

Benefits

  • One piece stainless steel construction - no o-rings or welds
  • Hermetically sealed pressure ports
  • ±0.25% accuracy
  • Water resistant 1M immersion 
  • Rugged for heavy equipment and outdoor use
  • Male and female pressure port options available
gray horizontal divider
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Pressure Sensor Type  Industrial Pressure Transducer

  • Pressure Type  Gauge

Configuration Features

  • Electrical Connection  Amp070 | Cable 10 ft | Cable 10 m | Cable 1 m | Cable 2 ft | Cable 2 m | Cable 4 ft | Cable 5 m | Connector

Electrical Characteristics

  • Supply Voltage Range (V) 4.75 – 5.25 | 8 – 32

Body Features

  • Port Material  17-4PH | Copper,C12200

Usage Conditions

  • Pressure (bar) 10 | 14 | 20 | 30 | 35 | 50 | 70 | 100 | 200 | 350 | 500 | 700

  • Pressure (psi) 150 | 200 | 300 | 500 | 750 | 1000 | 1500 | 3000 | 5000 | 7500 | 10000

  • Operating Temperature Range  -40 – 125 °C [ -40 – 257 °F ]

Operation/Application

  • Output Signal Type  .5 – 4.5 V Ratiometric | 1 – 5 V

  • Proof Pressure Range  2X Rated

  • Pressure Accuracy  ±0.25% FSO

Other

  • Sensor Options  IP67 Protection

  • Port Fitting  1/4 Flare Gasket | 1/4 MNPT | 1/4 OD Copper Tube | 1/8 MNPT | 7/16-20 UNF Female with Integral Valve | 7/16-20 UNF Male Buna-N | G1/4 BS5380 Female | G1/4 BS5380 Male | G1/4 DIN3852 Gasket Male | M10x1 Male | M12x1.5 Male | M14x1.5 Male | R1/4 Male

Related Materials

Datasheets & Catalog Pages

Product Specifications