This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Features

  • Miniature design (body ø11 mm) 
  • Liquid and gas media compatible 
  • Operating temperature up to 150°C (300°F) 
  • Designed for severe environments
  • Ranges from 3.5 to 700 bar (50 to 10,000 psi) 
  • Combined linearity & hysteresis < 0.25%
  • IP66 rating 
  • 0.5 to 4.5V amplified output 

 

Applications

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Pressure Sensor Type  Miniature Pressure Transducer

  • Pressure Type  Absolute | Sealed

Configuration Features

  • Electrical Connection  Cable 10 m | Cable 1 m | Cable 2 m | Cable 3 m | Cable 4 m | Cable 5 m | Cable 8 m

Electrical Characteristics

  • Supply Voltage Range (V) 5 | 8 – 32

Body Features

  • Port Material  Stainless Steel

Dimensions

  • Product Diameter  11 mm [ .433 in ]

  • Hex Width Across Flats  11 mm [ .433 in ]

  • Product Height  24 mm [ .945 in ]

Usage Conditions

  • Pressure (bar) 3.5 | 6 | 10 | 20 | 35 | 60 | 68.94 | 100 | 200 | 350 | 700

  • Pressure (psi) 50 | 100 | 150 | 300 | 500 | 1000 | 1500 | 3000 | 5000 | 10000

  • Operating Temperature Range (°C) -40 – 150 | -20 – 40

  • Operating Temperature Range (°F) -40 – 302 | -4 – 104

Operation/Application

  • Output Signal Details  .5 – 4.5 V

  • Proof Pressure Range  1.5X FS | 2X FS

  • Pressure Accuracy  ±0.25% FSO

Other

  • Sensor Options  Acceptance Test Report | Cable Length | Compensation Temperature Range | None | No Option | Shielded Cable

  • Port Fitting  10-32 UNF Male | 5/16-24 UNF Male | M5x0.8 Male | M8x1 Male

Related Materials

Datasheets & Catalog Pages

Product Specifications