This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Build and price the product now

Overview

Low oxygen level can put a strain on cell functioning including the heart and brain.  This is critical in acute medical situations like post-op recovery. TE Connectivity’s SpO2 optical components provide leading accuracy in oxygen level detection. With more than 27 years of proven reliability and expertise, TE Connectivity (TE) has designed SpO2 sensors with best-in-class flexibility to accommodate multiple wavelength options. Our ability to provide both components and complete sensor packages makes us a leading choice for pulse oximetry applications that require high degrees of precision, durability and performance. The EPM-4001 detector assembly uses a silicon planar diffused photodiode specially designed for medical applications. It features high efficiency and fast response. The EPM-4001 detector assembly is spectrally matched to emitter assemblies ELM-4001, ELM-4002 and ELM-4003.

 

BENEFITS

  • Low Cost
  • Lead Frame Construction
  • Fast Response
  • Matched to 660nm Emitters
  • High Efficiency
  • Clear Epoxy Lens
  • Compact Package
  • Active Area: 8.07mm2

APPLICATIONS

  • Pulse Oximetry
  • Finger/Ear Probes
  • Disposable Strip or Butterfly  
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Photo Optic Sensor Type  Photo Optic Detector

  • Sensor Package  Lead Frame

Dimensions

  • Product Height  4.4 mm [ .173 in ]

  • Product Length (mm) 5.1

  • Product Width  1.8 mm [ .07 in ]

Usage Conditions

  • Operating Temperature Range  -20 – 80 °C [ -4 – 176 °F ]

Related Materials