This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

With more than 27 years of proven reliability and expertise, TE has designed SpO2 sensors with best-in-class flexibility to accommodate multiple wavelength options.  Our ability to provide both components and complete sensor packages makes us a leading choice for pulse oximetry applications that require high degrees of precision, durability and performance. The ELM-4000 series emitter assemblies are specially designed for medical applications where selection of peak wavelength is a key requirement. Emission source material is GaAIAs in conjunction with GaAIP complete with clear epoxy lens.

 

BENEFITS

  • Dual Drive 
  • Lead Frame Constructiont
  • Clear Epoxy
  • Low Cost
  • 660 nm ±3 nm Peak Wavelength Red LED
  • Three IR Wavelength Choices

APPLICATIONS

  • Pulse Oximetry
  • Finger/Ear Probes
  • Disposable Strip or Butterfly  
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Photo Optic Sensor Type  Photo Optic Emitter

  • Sensor Package  Lead Frame

Signal Characteristics

  • Operating Wavelength (nm) 660 | 880 | 905 | 940

Dimensions

  • Product Width  1.9 mm [ .074 in ]

  • Product Length (mm) 5.1

  • Product Height  4.4 mm [ .173 in ]

Usage Conditions

  • Operating Temperature Range  -20 – 80 °C [ -4 – 176 °F ]

Related Materials