Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Input Termination Type
Busbar, Ring Terminal, Terminal Block
-
Output Termination Type
Busbar, Ring Terminal, Terminal Block
Configuration Features
-
Wiring Configuration
DELTA (3 wire + ground)
Electrical Characteristics
-
Operating Voltage (VAC)
690
-
Power Rating (kW)
1.6, 3.1, 5.7, 7.9, 11, 16, 21, 26, 31, 43, 53, 64, 79, 108, 128, 157, 189, 228, 286, 358, 451, 508, 572, 715, 900
-
Current Rating (A)
1, 3, 5, 7, 10, 15, 21, 26, 30, 41, 51, 62, 76, 100, 120, 150, 180, 220, 280, 350, 440, 490, 550, 690, 870
Mechanical Attachment
-
Product Mount Type
Wall Mount
Reference Number
-
TE Internal Number
CAT-PE4-R3062