Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Input Termination Type
Busbar, Ring Terminal, Terminal Block
-
Output Termination Type
Busbar, Ring Terminal, Terminal Block
Configuration Features
-
Wiring Configuration
DELTA (3 wire + ground)
Electrical Characteristics
-
Operating Voltage (VAC)
480
-
Power Rating (kW)
1.1, 2.2, 3, 4, 5, 5.5, 7.5, 11, 15, 18.5, 19, 22, 30, 37, 45, 55, 75, 90, 110, 132, 160, 200, 250, 315, 355, 400, 450, 500, 550, 630, 750
-
Current Rating (A)
2, 3.5, 6.5, 9, 12, 18, 24, 30, 35, 48, 59, 72, 88, 120, 140, 180, 210, 260, 320, 400, 510, 570, 640, 800, 1000
Mechanical Attachment
-
Product Mount Type
Wall Mount
Reference Number
-
TE Internal Number
CAT-PE4-R3044