Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Output Filter Type
Sine Wave Filter
Electrical Characteristics
-
Short Circuit Current Rating (kA)
100
-
Typical Power Loss (W)
41, 45, 76, 91, 123, 127, 150, 154, 196, 229, 239, 272, 283, 472, 658, 707, 882, 936
-
Operating Voltage (Max) (VAC)
500
-
Current Rating (Max) (A)
2.3, 3.1, 5.9, 10, 13, 18, 26, 32, 38, 45, 60, 75, 90, 110, 145, 180, 200, 250, 300, 400, 480, 630, 710, 800, 1000
Body Features
-
Product Weight (g)
1200, 1550, 2200, 2400, 2800, 4000, 5100, 5500, 6600, 6800, 7200, 7900, 9500, 11800, 11900, 12100, 13700, 14200, 14400, 18500, 21000, 21500, 25000, 28500, 30000, 34000, 38000, 56000, 58000, 60000, 76000, 98000, 128000, 155000, 185000, 220000, 262000
-
Product Weight (oz)
42.32, 54.67, 77.6, 84.65, 98.76, 141.09, 179.89, 194, 232.8, 239.86, 253.97, 278.66, 335.1, 416.23, 419.76, 426.81, 483.25, 500.89, 507.94, 652.56, 740.75, 758.39, 881.84, 1005.3, 1058.21, 1199.31, 1340.41, 1975.34, 2045.88, 2116.43, 2680.82, 3456.84, 4515.06, 5467.46, 6525.68, 7760.27, 9241.77
-
Product Weight (g)
1200, 1550, 2200, 2400, 2800, 4000, 5100, 5500, 6600, 6800, 7200, 7900, 9500, 11800, 11900, 12100, 13700, 14200, 14400, 18500, 21000, 21500, 25000, 28500, 30000, 34000, 38000, 56000, 58000, 60000, 76000, 98000, 128000, 155000, 185000, 220000, 262000
Mechanical Attachment
-
Product Mount Type
Floor Mount, Wall Mount
Dimensions
-
Product Width (mm)
115, 120, 130, 145, 148, 156, 193, 196, 197, 233, 240, 242, 243, 338, 343, 356, 387, 430, 560, 600, 602, 631
-
Product Width (in)
4.52, 4.72, 5.11, 5.7, 5.82, 6.14, 7.59, 7.71, 7.75, 9.17, 9.44, 9.52, 9.56, 13.3, 13.5, 14.01, 15.23, 16.92, 22.04, 23.62, 23.7, 24.84
-
Product Length (mm)
120, 150, 195, 220, 240, 265, 290, 420
-
Product Length (in)
4.72, 5.9, 7.67, 8.66, 9.44, 10.43, 11.41, 16.53
-
Product Height (mm)
118, 137, 158, 159, 160, 179, 183, 198, 218, 223, 234, 370, 371, 422, 436, 531, 627, 726, 755, 854, 1050
-
Product Height (in)
4.64, 5.39, 6.22, 6.25, 6.29, 7.04, 7.2, 7.79, 8.58, 8.77, 9.21, 14.56, 14.6, 16.61, 17.16, 20.9, 24.68, 28.58, 29.72, 33.62, 41.33
Usage Conditions
-
Motor Cable Length (Max) (m)
1000, 1500, 2000
-
Motor Cable Length (Max) (ft)
3280.84, 4921.26, 6561.68
Operation/Application
-
Operating Altitude (Max) (m)
2000
-
Level of Output Filtering
Sinusoidal Current & Voltage <5% Ripple
-
Motor Frequency (Hz)
200
Industry Standards
-
Certified To
EN 60076-6, EN 61558-2-20, UL/EN 61800-5-1, UL/IEC/EN 61800-5-1
-
IP Rating
IP00, IP20
-
Pollution Degree
PD3
-
UL Flammability Rating
UL 94V-2
Other
-
Frame Size Code
A, B, C, D, E
Reference Number
-
TE Internal Number
CAT-PE4-F5420