Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Output Filter Type
Sine Wave Filter
Electrical Characteristics
-
Short Circuit Current Rating (kA)
100
-
Typical Power Loss (W)
15, 33, 37, 50
-
Operating Voltage (Max) (VAC)
690
-
Current Rating (Max) (A)
4, 8, 12, 16
Body Features
-
Product Weight (g)
11500, 15000, 18500, 21000
-
Product Weight (oz)
405.65, 529.1, 652.56, 740.75
Mechanical Attachment
-
Product Mount Type
Wall Mount
Dimensions
-
Product Width (mm)
90, 140
-
Product Width (in)
3.54, 5.51
-
Product Length (mm)
350, 390
-
Product Length (in)
13.77, 15.35
-
Product Height (mm)
150, 180, 215, 230
-
Product Height (in)
5.9, 7.08, 8.46, 9.05
Usage Conditions
-
Motor Cable Length (Max) (m)
500, 1000
-
Motor Cable Length (Max) (ft)
1640.42, 3280.84
Operation/Application
-
Operating Altitude (Max) (m)
2000
-
Level of Output Filtering
Differential & Common Mode Filtering
-
Motor Frequency (Hz)
200
Industry Standards
-
Certified To
CSA 22.2 No. 8 1986, IEC/EN 60939, UL 1283
-
IP Rating
IP20
-
Pollution Degree
PD3
-
UL Flammability Rating
UL 94V-2
Reference Number
-
TE Internal Number
CAT-PE4-F530