Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Output Filter Type
DV/DT Filter
Electrical Characteristics
-
Short Circuit Current Rating (kA)
100
-
Typical Power Loss (W)
301, 371, 376, 383, 394, 455, 478, 550, 641, 653, 670
-
Operating Voltage (Max) (VAC)
690
-
Current Rating (Max) (A)
30, 45, 75, 115, 165, 220, 320, 450, 660, 900, 1200
Body Features
-
Product Weight (g)
12000, 12500, 23000, 27000, 36000, 44000, 59000, 68000, 100000, 111000, 139000
-
Product Weight (oz)
423.28, 440.92, 811.3, 952.39, 1269.86, 1552.05, 2081.16, 2398.62, 3527.39, 3915.4, 4903.08
Mechanical Attachment
-
Product Mount Type
Floor Mount
Dimensions
-
Product Width (mm)
138, 143, 168, 180, 187, 191, 209, 211, 220, 229, 260
-
Product Width (in)
5.43, 5.62, 6.61, 7.08, 7.36, 7.51, 8.22, 8.3, 8.66, 9.01, 10.23
-
Product Length (mm)
210, 290, 390
-
Product Length (in)
8.26, 11.41, 15.35
-
Product Height (mm)
161, 265, 314, 444, 496, 546, 595, 642
-
Product Height (in)
6.33, 10.43, 12.36, 17.48, 19.52, 21.49, 23.42, 25.27
Usage Conditions
-
Motor Cable Length (Max)
500 m [ 1640.42 ft ]
Operation/Application
-
Operating Altitude (Max) (m)
2000
-
Level of Output Filtering
DV/DT Reduction By Factor 8-12 & Sinusoidal Current
-
Motor Frequency (Hz)
120
Industry Standards
-
Certified To
EN 60076-6, EN 61558-2-20
-
IP Rating
IP00
-
Pollution Degree
PD3
-
UL Flammability Rating
UL 94V-2
Reference Number
-
TE Internal Number
CAT-PE4-F5060HV