Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Output Filter Type
Sine Wave Filter
Electrical Characteristics
-
Short Circuit Current Rating (kA)
100
-
Typical Power Loss (W)
170, 280, 360, 500, 850
-
Operating Voltage (Max) (VAC)
690
-
Current Rating (Max) (A)
13, 28, 45, 75, 115, 165, 260, 300, 430, 530, 660, 765, 940, 1320
Body Features
-
Product Weight (g)
18200, 25400, 38200, 75000, 110000, 160000, 200000, 240000
-
Product Weight (oz)
641.98, 895.95, 1347.46, 2645.54, 3880.13, 5643.83, 7054.79, 8465.75
-
Product Weight (g)
18200, 25400, 38200, 75000, 110000, 160000, 200000, 240000
Mechanical Attachment
-
Product Mount Type
Floor Mount
Dimensions
-
Product Width (mm)
160, 165, 190, 235, 275, 315, 318, 347, 348, 402, 430, 435, 445
-
Product Width (in)
6.29, 6.49, 7.48, 9.25, 10.82, 12.4, 12.51, 13.66, 13.7, 15.82, 16.92, 17.12, 17.51
-
Product Length (mm)
225, 235, 267, 392, 465, 512, 540, 583, 645, 680, 725, 740, 765, 895
-
Product Length (in)
8.85, 9.25, 10.51, 15.43, 18.3, 20.15, 21.25, 22.95, 25.39, 26.77, 28.54, 29.13, 30.11, 35.23
-
Product Height (mm)
290, 375, 425, 482, 484, 625, 633, 761, 775, 875, 925, 965
-
Product Height (in)
11.41, 14.76, 16.73, 18.97, 19.05, 24.6, 24.92, 29.96, 30.51, 34.44, 36.41, 37.99
Usage Conditions
-
Motor Cable Length (Max)
2000 m [ 6561.68 ft ]
Operation/Application
-
Operating Altitude (Max) (m)
2000
-
Level of Output Filtering
Sinusoidal Current & Voltage <5% Ripple
-
Motor Frequency (Hz)
200
Industry Standards
-
IP Rating
IP00
-
Pollution Degree
PD2
-
UL Flammability Rating
UL 94V-2
Reference Number
-
TE Internal Number
CAT-PE4-F5040HV