Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Input Termination Type
Threaded Stud
-
Output Termination Type
Threaded Stud
Electrical Characteristics
-
Operating Voltage (Max) (VDC)
650
-
Current Rating (Max) (A)
10, 16, 32, 63, 100, 200
Body Features
-
Product Weight (g)
48, 55, 58, 120, 250, 280, 320, 410
-
Product Weight (oz)
1.69, 1.94, 2.04, 4.23, 8.81, 9.87, 11.28, 14.46
Dimensions
-
Product Width (mm)
20, 25, 32, 54
-
Product Width (in)
.78, .98, 1.25, 2.12
-
Product Length (mm)
90, 98, 106, 107, 160, 173, 184, 209
-
Product Length (in)
3.54, 3.85, 4.17, 4.21, 6.29, 6.81, 7.24, 8.22
-
Product Height (mm)
20, 25, 32, 54
-
Product Height (in)
.78, .98, 1.25, 2.12
Usage Conditions
-
Operating Temperature Range
-40 – 100 °C [ -40 – 212 °F ]
Operation/Application
-
Cooling Method
Natural Convection
Industry Standards
-
IP Rating
IP00
-
UL Flammability Rating
UL 94V-0
Reference Number
-
TE Internal Number
CAT-PD5-F766