FeedthroughEMC Filters
Schaffner is now part of TE Connectivity. Schaffner's feedthrough filters mitigate high-frequency interference, often referenced as RFI or EMI. Four product series provide an ample choice of different performance levels. At high frequencies, shielding becomes more relevant, and Schaffner is now part of TE Connectivity. Schaffner's feedthrough filters are equipped to be installed in an EMI shielding wall, feeding the power through the wall, hence the name. They carry currents up to 200 A.
Applications
Feedthrough EMC Filters
Interference suppression is up into the GHz range for high-tech applications such as
- IT
- Telecom
- Server
- Networking equipment
Product Features
Feedthrough EMC Filters
- Rated currents from 10 A to 200 A
- Capacitance from 47nF to 4700nF
- AC and DC capacitors
- AC and DC Filters
- Y2 and Y4 capacitor class