Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Input Termination Type
Threaded Stud
-
Output Termination Type
Threaded Stud
Electrical Characteristics
-
Operating Voltage (Max) (VDC)
1000
-
Current Rating (Max) (A)
10, 16, 32, 63
-
Leakage Current (Max) (250VAC, 50Hz) (mA)
1.89, 4.15, 8.86, 18.85, 28.3
Body Features
-
Product Weight (g)
55, 70, 80, 90, 250
-
Product Weight (oz)
1.94, 2.46, 2.82, 3.17, 8.81
Dimensions
-
Product Width (mm)
20, 25, 32
-
Product Width (in)
.78, .98, 1.25
-
Product Length (mm)
107, 116, 140, 148, 173
-
Product Length (in)
4.21, 4.56, 5.51, 5.82, 6.81
-
Product Height (mm)
20, 25, 32
-
Product Height (in)
.78, .98, 1.25
Usage Conditions
-
Operating Temperature Range
-40 – 100 °C [ -40 – 212 °F ]
Operation/Application
-
Cooling Method
Natural Convection
Industry Standards
-
IP Rating
IP00
-
UL Flammability Rating
UL 94V-0
Reference Number
-
TE Internal Number
CAT-PD5-F761