Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Input Termination Type
Threaded Stud
-
Output Termination Type
Threaded Stud
Electrical Characteristics
-
Operating Voltage (Max) (VDC)
1000
-
Current Rating (Max) (A)
10, 16, 32, 63, 100, 200
-
Leakage Current (Max) (250VAC, 50Hz) (mA)
.21, .44, .94, 3.1, 4.4, 9.4, 20.7
Body Features
-
Product Weight (g)
15, 28, 33, 34, 65, 70, 100, 157
-
Product Weight (oz)
.52, .98, 1.16, 1.19, 2.29, 2.46, 3.52, 5.53
Dimensions
-
Product Width (mm)
16.85, 21.95, 25, 26.95, 31, 32, 38
-
Product Width (in)
.66, .86, .98, 1.06, 1.22, 1.25, 1.49
-
Product Length (mm)
57, 63, 75, 77, 96, 113, 130
-
Product Length (in)
2.24, 2.48, 2.95, 3.03, 3.77, 4.44, 5.11
-
Product Height (mm)
16.85, 21.95, 25, 26.95, 31, 32, 38
-
Product Height (in)
.66, .86, .98, 1.06, 1.22, 1.25, 1.49
Usage Conditions
-
Operating Temperature Range
-40 – 100 °C [ -40 – 212 °F ]
Operation/Application
-
Cooling Method
Natural Convection
Industry Standards
-
IP Rating
IP00
-
UL Flammability Rating
UL 94V-0
Reference Number
-
TE Internal Number
CAT-PD5-F751