Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Input Termination Type
Busbar
-
Output Termination Type
Busbar
Configuration Features
-
Wiring Configuration
DELTA (3 wire + ground) | WYE (3 wire + ground) | WYE (4 wire + ground)
Electrical Characteristics
-
Operating Voltage (Max) (VAC)
415 | 480
-
Mitigation Current (A)
60 | 120 | 180 | 240 | 300
Body Features
-
Product Weight (kg)
224 | 254 | 258 | 268 | 291 | 295 | 296 | 300 | 312 | 333 | 336 | 337 | 356 | 370 | 373 | 374 | 400 | 407 | 408 | 410 | 411
-
Product Weight (lb)
493.835 | 559.973 | 568.792 | 590.838 | 641.544 | 650.363 | 652.568 | 661.386 | 687.841 | 734.138 | 740.752 | 742.957 | 784.845 | 815.709 | 822.323 | 824.528 | 881.848 | 897.28 | 899.485 | 903.894 | 906.099
Mechanical Attachment
-
Product Mount Type
Floor Mount
Dimensions
-
Product Width (mm)
600
-
Product Width
600 mm [ 23.62 in ]
-
Product Length (mm)
600
-
Product Height (mm)
2328
-
Product Length
600 mm [ 23.62 in ]
-
Product Height
2328 mm [ 91.65 in ]
Usage Conditions
-
Operating Temperature Range
0 – 50 °C [ 32 – 122 °F ]
Operation/Application
-
Product Options
Human Machine Interface | Switch Disconnector
-
Cooling Method
Active Air Cooling
-
Operating Altitude (Max) (m)
1000
Industry Standards
-
Pollution Degree
PD2
-
IP Rating
IP41 | IP54