Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Input Termination Type
Ring Terminal
-
Output Termination Type
Ring Terminal
Configuration Features
-
Wiring Configuration
DELTA (3 wire + ground)
Electrical Characteristics
-
Operating Voltage (Max) (VAC)
480
-
Mitigation Current (A)
60, 120
Body Features
-
Product Weight (g)
44000, 89000
-
Product Weight (oz)
1552.05, 3139.38
Mechanical Attachment
-
Product Mount Type
Wall Mount
Dimensions
-
Product Width (mm)
420, 840
-
Product Width (in)
16.535, 33.071
-
Product Length
440 mm [ 17.323 in ]
-
Product Height
222 mm [ 8.74 in ]
Usage Conditions
-
Operating Temperature Range
0 – 50 °C [ 32 – 122 °F ]
Operation/Application
-
Product Options
Fuse
-
Cooling Method
Active Air Cooling
-
Operating Altitude (Max) (m)
1000
Industry Standards
-
IP Rating
IP20
-
Pollution Degree
PD2
Reference Number
-
TE Internal Number
CAT-P99-F253