This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Features

  • Contactless angular position
  • Design optimized linearity
  • High accuracy
  • Self diagnosis feature 
  • User has control over signal evaluation
  • Reliable SO8 package
  • Extended operating temperature range: -40°C to 150°C
  • Ideal for harsh environments due to the magnetic sensing principle
  • RoHS compliant (lead-free)
  • High rotational speed possible
  • Absolute and incremental angle measurement

Applications

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Position Sensor Product Type  Magnetic Angle Sensor

  • Sensor Package  SO8

Electrical Characteristics

  • Typical Operating Voltage (V) 5

  • Typical Average Current (mA) 1.6

Usage Conditions

  • Sensing Range (°) 0 – 180

  • Operating Temperature Range  -40 – 150 °C [ -40 – 302 °F ]

Operation/Application

  • Typical Signal Amplitude (mV/V) 11

Related Materials

Datasheets & Catalog Pages