This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Build and price the product now

Overview

The linear ball bearing system within the gaging probe reduces radial play to a minute level and minimizes friction for ultra-precise measurement.  The bearing assembly utilizes two circumferential rows of miniature balls. The balls ride on a non-rotating plunger. The plunger is hardened to Rockwell 65, hard-chrome plated and precision ground for optimal repeatability and resistance to brinelling. The contact end of the plunger has a removable tungsten carbide ball tip. Plunger and bearings are enclosed in a cylindrical housing, hand-honed and fit to the ball bearing assembly. Precision fitting provides for exceptional repeatability. With the bearings and housing matched in hardness, the plungers can better tolerate side loads for a longer life cycle. 

A Linear Variable Differential Transformer (LVDT) is contained in the opposite end of the tubular housing. With no physical contact between its core and coils, the LVDT produces a highly repeatable output voltage proportional to displacement.

LBB gage heads feature a unique two-piece construction and are reparable should either probe structure or cables become damaged. A bend relief spring (on selected models) protects the cable at its exit. Positive mechanical stops prevent damage to the LVDT from impacts at the end of the contact tip in cases of over-stroke.

Spring-extend LBB gage heads feature user adjustable pre-travel/overtravel settings. Air-extend, spring-retract units require dry, oil-free air at 5 to 15PSI [0.34 to 1bar]; by varying air pressure, users can control the gaging force to ensure that the probes do not damage finely finished surfaces or distort delicate parts. 

Benefits

  • 0.000004" (0.10μm) repeatability
  • Housing diameter options: Smooth 0.315” [8mm] & 3/8” [9.5mm], or threaded 3/8”-40 UNS-2A
  • Four electrical connector options (cable end)
  • Optional contact tips (4-48 UNF-2A threads only)
  • Adapter provided for radial cable exit (Selected models)
  • Compatible with all our signal conditioners
  • Calibration report supplied with each unit 
  • Spring and pneumatic extend versions 
  • Linear ball bearing front end 
  • Extremely long life cycle 
  • 0.000004 inch [0.1μm] repeatability 
  • ±0.02 to ±0.2 inch [±0.5 to ±5mm] ranges 
  • Replaceable tungsten carbide contact tip 
  • Double shielded LVDT 
  • Flexible cable, resistant to chemicals 
  • Fluoroelastomer boot (Model dependent) 
  • Selection of optional electrical connectors 
orange bar

Applications

  • Online inspection of automotive parts 
  • Process feedback for numericallycontrolled machine tools 
  • Dimensional inspection of precision parts 
  • Point-of-manufacture status of production process standards 
  • Automated data collection for factory SPC 
  • Robotics 
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Product Shape  Cylindrical

Configuration Features

  • Electrical Connection  Shielded Cable

Electrical Characteristics

  • Supply Voltage Range (V) 3

Signal Characteristics

  • Excitation Frequency (kHz) 2.5 – 10

Body Features

  • Case Material  High Carbon Steel

  • Core Configuration  Spring Loaded Core

Dimensions

  • Product Diameter  9.5 mm [ .374 in ]

Usage Conditions

  • Operating Temperature Range  5 – 60 °C [ 41 – 140 °F ]

Industry Standards

  • IP Rating  IP60

Other

  • Linearity Error (Full Range) (%) ±.2

Related Materials

Datasheets & Catalog Pages

Product Specifications