Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Electrical Connection
Connector 6 Pin
Electrical Characteristics
-
Supply Voltage Range (V)
12 – 26
Body Features
-
Case Material
Stainless Steel
-
Core Configuration
Separate Core
Dimensions
-
Product Diameter
19.05 mm [ .75 in ]
Usage Conditions
-
Operating Temperature Range
-20 – 70 °C [ -4 – 158 °F ]
Operation/Application
-
Output Signal Details
0 – 10 V
Other
-
Linearity Error (Full Range) (%)
±.1 | ±.25