Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Electrical Connection
Terminal Block
Electrical Characteristics
-
Supply Voltage Range (V)
3
Signal Characteristics
-
Excitation Frequency (kHz)
2.5
Body Features
-
Case Material
Aluminum
-
Core Configuration
Separate Core
Dimensions
-
Product Diameter
31.75 mm [ 1.25 in ]
Usage Conditions
-
Operating Temperature Range
-55 – 150 °C [ -67 – 302 °F ]
Other
-
Linearity Error (Full Range) (%)
±.25