This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Cable Assembly Type  M8 Pigtail | M8 to M8

  • Cable Assembly (End A)  M8 Plug | M8 Socket

  • Cable Assembly (End B)  M8 Plug

Configuration Features

  • Number of Positions  4

Body Features

  • Connector Color (End B)  Black

  • Jacket Material  PUR

  • Connector Color (End A)  Black

Mechanical Attachment

  • Thread Size  M8

  • Connector Orientation (End A)  Straight

  • Connector Orientation (End B)  Straight

Housing Features

  • Housing Material  Nylon

Operation/Application

  • M8/M12 Application Type  Sensor/Actuator

  • Shielded  Yes

Industry Standards

  • Industrial Protocols  Single Pair Ethernet (SPE)

Other

  • Cable Assembly Length (m) .5 | 1 | 1.04 | 1.08 | 3 | 3.04 | 4.05 | 5 | 5.04 | 5.08 | 10 | 10.05 | 15 | 40

  • Cable Assembly Length (ft) 1.6 | 3.2 | 3.41 | 3.54 | 9.8 | 9.97 | 13.2 | 16.4 | 16.5 | 16.6 | 32.8 | 32.9 | 33 | 49.2 | 49.3 | 131.2

  • Cable Assembly Configuration  Double Ended | Single Ended

Related Materials
No documentation available.