This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
Mounting clips are color coded for panel thickness.
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Automotive Connector Accessory Type  Mounting Clip

Body Features

  • Primary Product Color  Black | Red | Yellow

  • Primary Product Material  PBT GF

Usage Conditions

  • Operating Temperature Range  -55 – 125 °C [ -67 – 257 °F ]

Industry Standards

  • UL Flammability Rating  UL 94HB

  • Compatible With Agency/Standards Products  EIA | SAE

Packaging Features

  • Packaging Quantity  1

  • Packaging Method  Box | Bulk

Other

  • Serviceable  No | Yes

Related Materials

AMPSEAL 16, TE Connectivity, and TE connectivity (logo) are trademarks.