This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

The FS20 compression force sensor incorporates our proprietary Microfused™ sensor technology which employs micromachined silicon piezoresistive strain gauges fused with high temperature glass to a high performance stainless steel substrate. Microfused technology eliminates age-sensitive organic epoxies used in traditional load cell designs providing excellent long term span and zero stability. The FS20 measures direct force and is therefore not subject to lead-die fatigue failure common with competitive designs which use a pressure capsule embedded within a silicone gel-filled cavity. Operating at very low strains, our technology provides an essentially unlimited cycle life expectancy, superior resolution, and high over-range capabilities.

Features

  • 500 and 5000 Grams-Force 
  • Amplified output
  • CE compliant
  • High over-range capability
  • Low deflection
  • Low off-center errors
  • Fast response time
  • Reverse polarity protection
  • Essentially unlimited life cycle expectancy

Applications

bar

LEARN MORE

Related Material

TOPIC RESOURCES
Sensors for Medical Pumps Solution Guide
Sensors for Medical Pump Applications White Paper
Trust and Reliability For In-Home Medical Sensors White Paper
Sensors for Dialysis Equipment Infographic
bar
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Force Sensor Type  OEM Compression Load Cells

Electrical Characteristics

  • Full Scale Range (Newton) 0 – 1000 | 0 – 1500 | 3 | 5 | 7.5 | 10 | 15 | 30 | 50

  • Full Scale Range (lbf) 0 – 337.2 | 0 – 224.8 | 500

  • Supply Voltage Range (VDC) 5

Usage Conditions

  • Operating Temperature Range  -40 – 85 °C [ -40 – 185 °F ]

  • Accuracy (% de la valeur finale) ±1

Operation/Application

  • Output Signal Details  .5 – 4.5 V | 1 – 4 V | 4V

Other

  • Force Direction  Compression

  • Zero Shift in CTR (%FS/°C) ±.05

  • Sensitivity Shift (%FS/°C) ±.05

Related Materials