Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Force Sensor Type
OEM Compression Load Cells
Electrical Characteristics
-
Full Scale Range (lbf)
10 | 25 | 50 | 100
-
Supply Voltage Range (VDC)
5
Usage Conditions
-
Operating Temperature Range
-40 – 85 °C [ -40 – 185 °F ]
-
Accuracy ('% des Endwerts)
±1
Operation/Application
-
Output Signal Details
.5 – 4.5 V | 100 mV/V | 150 mV/V
Other
-
Force Direction
Compression
-
Zero Shift in CTR (%FS/°C)
±.05
-
Sensitivity Shift (%FS/°C)
±.05