Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Force Sensor Type
Force Load Cells
Electrical Characteristics
-
Full Scale Range (Newton)
0 – 25000 | 0 – 10000
-
Full Scale Range (lbf)
0 – 5600 | 0 – 22500
-
Supply Voltage Range (VDC)
10
Usage Conditions
-
Operating Temperature Range
-20 – 80 °C [ -4 – 176 °F ]
-
Accuracy (% of FS)
±1
Operation/Application
-
Output Signal Type
1.5 mV/V | 1 mV/V
Other
-
Force Direction
Compression
-
Zero Shift in CTR (%FS/°C)
±.5/60
-
Sensitivity Shift (%FS/°C)
±1.8/60