Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Input Termination Type
Busbar | Terminal Block | Wire Lead
-
Output Termination Type
Busbar | Terminal Block | Wire Lead
Configuration Features
-
Wiring Configuration
Single Phase
Electrical Characteristics
-
Power Rating (hp)
.55 | 1.11 | 1.66 | 2.22 | 2.77 | 4.44 | 5.55 | 6.94 | 8.32 | 9.71 | 11.1 | 12.49 | 13.87 | 17.48 | 20.81 | 27.75 | 34.68 | 41.62 | 55.5 | 83.24 | 138.74 | 221.98 | 277.48
-
Operating Voltage (Max) (VAC)
250
-
Operating Voltage (VAC)
230
-
Power Rating (kW)
.41 | .83 | 1.24 | 1.66 | 2.07 | 3.31 | 4.14 | 5.18 | 6.21 | 7.25 | 8.28 | 9.32 | 10.35 | 13.04 | 15.53 | 20.7 | 25.88 | 31.05 | 41.4 | 62.1 | 103.5 | 165.6 | 207
-
%Impedence @ 50Hz and Rated Current
4% @ 230VAC
-
Current Rating (A)
2 | 4 | 6 | 8 | 10 | 16 | 20 | 25 | 30 | 35 | 40 | 45 | 50 | 63 | 75 | 100 | 125 | 150 | 200 | 300 | 500 | 800 | 1000
Mechanical Attachment
-
Product Mount Type
Chassis Mount