This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Ground Choke Option  No

  • Level Of Filtering  Inductor & Capacitor

  • Filter Type  Power Entry Module

  • Filter Switch Type  DPST

  • Output Termination Type  .187" FASTON

  • Filtering Requirements  Filtered

  • Filter Connector Type  IEC 60320-1 C-14 | IEC 60320-1 C-18

Configuration Features

  • Extender Options  None

  • Fuse Options  Dual | Single

Electrical Characteristics

  • Input Voltage Selection  None

  • Leakage Current (Max) (120VAC, 60Hz) (µA) 3 | 81

  • Leakage Current (Max) (250VAC, 50Hz) (µA) 5 | 140

  • Current Rating (A) 3 | 6 | 10 | 12

  • Operating Voltage (VAC) 250

Body Features

  • Filter Shield Type  Complete Shield

  • Product Orientation  Vertical

Mechanical Attachment

  • Panel Mount Feature Type  Mounting Ears (Vertical) | Snap-In

Dimensions

  • Panel Thickness (Recommended)  1 – 2 mm [ .039 – .079 in ]

Usage Conditions

  • Operating Temperature Range  -40 – 40 °C [ -40 – 104 °F ]

Operation/Application

  • Device Safety Features  Locking Socket & Shrouded Output | Locking Socket & Shrouded Output & Switch Guard

  • Filter Mode of Operation  1 MOOP | 1 MOPP | 2 MOOP

Industry Standards

  • Compatible With Agency/Standards Products  UL

Reference Number

  • TE Internal Number CAT-F49-H

Related Materials

Datasheets & Catalog Pages