Inlet Filters for a Variety of Power Entry Needs

Every electrical or electronic device has connections that are potential sources of electromagnetic interference (EMI). Schaffner is now part of TE Connectivity. Schaffner and Corcom EMC filters and accessories from TE can help control those electromagnetic interferences. The filters are recognized worldwide and approved by major safety agencies, including UL, CSA, and VDE. Changing international standards obligate designers to constantly review and evaluate filtering requirements.

Each starts with an international standard power cord connector, and includes options for fusing, voltage selections, switching and filtering. Selecting one power entry modules series simplifies the mechanical design, and each version within the series replaces the cost and labor of up to five individual parts in the equipment bill of materials. With hundreds of different combinations of power entry functions, these modules offer a cost-effective solution to the power entry needs of many systems.

 

IEC Standard inlets allow the use of one common input socket to accomodate differing international power cord designs. Using the IEC input ensures that regardless what electrical system it is, there is a standard power cord to fit.

Applications

Power Entry Modules

  • Portable electrical and electronic equipment
  • Consumer goods
  • Networking devices and office equipment
  • Single-phase and switch-mode power supplies
  • Test and measurement equipment
  • Audio/Video, information and communication technologies

Product Features

Power Entry Modules

  • Ultra compact design
  • Rated currents up to 10 A
  • Up to 2 fuses
  • With or without a switch