This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
DEUTSCH DRB housings are available in 4 keying options.

Series Overview

  • Accepts contact sizes 4 (100 amps), 8 (60 amps), 12 (25 amps), 16 (13 amps), and 20 (7.5 amps)
  • 6-22 AWG (16.00-0.35 mm2)
  • 48, 60, 102, and 128 cavity arrangements
  • Flange mount
  • Rectangular, thermoplastic housing
  • Jackscrew for mating
  • Wedgelocks confirm contact alignment and retention
  1. DEUTSCH DRB Connector Overview & Assembly Instructions (English)

Learn about our high-pin count DEUTSCH DRB connectors that are designed for bulkhead applications. Watch this video for an overview of the connectors and for step-by-step instructions on inserting and removing contacts, as well as mating and unmating.

FAQ

Frequently Asked Questions

Q:    What is a DRB connector?

A:     DEUTSCH DRB environmentally sealed connectors are designed for cable to cable applications. DRB connectors are used in harsh environment applications where even a small degradation in connection may be critical.

Q:    What are the appropriate applications for DRB connectors?

A:     Truck, Bus, Off-highway, Construction, Agriculture, Mining, Emergency Vehicles, Forestry, Recreational, Marine, Motorcycle

 

READ MORE FAQS ABOUT DEUTSCH DRB CONNECTORS

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Mixed & Hybrid Connector  Yes

  • Connector Shape  Rectangular

  • Connector & Housing Type  Housing for Female Terminals | Housing for Male Terminals

  • Sealable  No | Yes

  • Primary Locking Feature  Integrated in Housing

  • Connector System  Wire-to-Wire

  • Connector & Contact Terminates To  Wire & Cable

Configuration Features

  • Blank Cavity Position  0

  • Connector Seal Code  E Seal

  • Connector Modification  Wire Router

  • Number of Positions  48 | 60 | 102 | 128

  • Number of Rows  6 | 12

Electrical Characteristics

  • Operating Voltage (VDC) 250

  • Operating Voltage (VAC) 250

  • Nominal Voltage Architecture (V) 12 | 24 | 48

Body Features

  • Cable Exit Angle (°) 180

  • Primary Product Color  Black

  • Connector & Keying Code  A | B

Contact Features

  • Contact Type  Pin | Socket

  • Contact Size  Size 12 | Size 16 | Size 20 | Size 4 | Size 8

  • Mating Pin Diameter (mm) 1.02 | 1.59 | 2.39 | 3.61 | 5.72

  • Mating Pin Diameter (in) .04 | .063 | .094 | .142 | .225

  • Contact Current Rating (Max) (A) 7.5 | 13 | 25 | 60 | 100

Mechanical Attachment

  • Mating Alignment  With

  • Mating Alignment Type  Keyed

  • Terminal Position Assurance  No | Yes

  • Strain Relief  With

  • Connector Mounting Type  Free-Hanging (In-Line)

Housing Features

  • Housing Material  PA GF

  • Centerline (Pitch) (mm) 3.81 | 4.45 | 4.7 | 6.71 | 22.5

  • Centerline (Pitch) (in) .15 | .175 | .185 | .264 | .886

Dimensions

  • Compatible Insulation Diameter Range (mm) 1.02 – 2.41 | 1.35 – 3.05 | 2.46 – 4.01 | 3.43 – 5.59 | 6.63 – 7.42

  • Compatible Insulation Diameter Range (in) .04 – .095 | .053 – .12 | .097 – .158 | .135 – .22 | .261 – .292

  • Product Width (mm) 66.19 | 125.75 | 125.76

  • Product Width (in) 2.606 | 4.951

  • Row-to-Row Spacing (mm) .64 | 3.81 | 4.83 | 6.6 | 6.99 | 7.57 | 7.62 | 7.77 | 8.2 | 8.41 | 8.61 | 8.63

  • Row-to-Row Spacing (in) .025 | .15 | .19 | .26 | .275 | .298 | .3 | .306 | .323 | .331 | .339 | .34

  • Connector Height (mm) 62.64 | 66.19 | 75.34

  • Connector Height (in) 2.466 | 2.606 | 2.966

  • Product Length (mm) 35.71 | 44.4 | 45.16 | 50.22 | 52.76 | 54.38 | 58.19

  • Product Length (in) 1.406 | 1.748 | 1.778 | 1.977 | 2.077 | 2.141 | 2.291

Usage Conditions

  • Operating Temperature Range  -55 – 125 °C [ -67 – 257 °F ]

  • Operating Temperature (Max)  125 °C [ 257 °F ]

Operation/Application

  • Circuit Application  Power

Industry Standards

  • IP Rating  IP68 | IP6K9K

  • Compatible With Agency/Standards Products  SAE J2030

Packaging Features

  • Packaging Method  Box

  • Packaging Quantity  36 | 72

Other

  • Serviceable  Yes

  • Connector Position Assurance Capable  No

Related Materials

DEUTSCH, TE Connectivity, and TE connectivity (logo) are trademarks.