4 – 20mA Compact Mid-Range String Pot | SGD Series
SGD
Suited for IP67 (wet) environments, the SGD provides a user selectable 4-20mA or 0-10 VDC absolute linear position signal over an 80 inch or 120-inch full stroke range option. Signal selection is simply made by connecting the appropriate pins on the included connector or selecting the proper wires in the optional cordset.
Position Sensor Product Type :SG Series String Pots
Full Stroke Range (mm):2032 | 3048
Full Stroke Range (in):80 | 120
Output Signal Details :0 – 10 VDC | 4 – 20 mA
Accuracy (% des Endwerts):±.35
Repeatability (% des Endwerts):.02
Available from
Overview
Signal selection is simply made by connecting the appropriate pins on the included connector or selecting the proper wires in the optional cordset. Additionally, this sensor is constructed with a rugged polycarbonate body, an extremely durable spring-loaded stainless steel measuring cable and a mounting bracket that lets the customer mount this sensor in just about any direction.
Features
This sensor is constructed with a rugged polycarbonate body, a durable spring-loaded stainless steel measuring cable and a bracket that can be mounted in just about any direction.
Compact mid-range string pot
Absolute position
80, 120-inch stroke range options
Polycarbonate enclosure
IP67 rating
Features
Please review product documents or contact us for the latest agency approval information.
Product Type Features
Position Sensor Product Type SG Series String Pots
Body Features
Case Material Polycarbonate + Stainless Mounting Bracket
Dimensions
Full Stroke Range (mm)2032 | 3048
Full Stroke Range (in)80 | 120
Usage Conditions
Accuracy (% des Endwerts)±.35
Operating Temperature Range -18 – 71 °C [ 0 – 160 °F ]