This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Position Sensor Product Type  Industrial String Potentiometer

Body Features

  • Case Material  Aluminum

Dimensions

  • Full Stroke Range  762 mm [ 30 in ]

Usage Conditions

  • Accuracy (% de la valeur finale) ±.04

  • Operating Temperature Range  0 – 70 °C [ 32 – 158 °F ]

Operation/Application

  • Output Signal Details  Incremental Encoder

Other

  • Repeatability (% de la valeur finale) .02

  • Measuring Cable  .019 Inch Dia Nylon-Coated Stainless Steel

Related Materials

Datasheets & Catalog Pages