This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
  • Linear position up to 175 inches (3 meters) 
  • 0-125 and 0-175 inch full stroke range options 
  • Designed for outdoor & IP67 environments
  • Includes 4pin, field installable M12 connector
  • 13 ft. optional cordset is available
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Position Sensor Product Type  Industrial String Potentiometer

Body Features

  • Case Material  Polycarbonate + Stainless Mounting Bracket

Dimensions

  • Full Stroke Range (mm) 3175 | 4445

  • Full Stroke Range (in) 125 | 175

Usage Conditions

  • Accuracy ('% de la pleine échelle) ±.1

  • Operating Temperature Range  -20 – 85 °C [ -4 – 185 °F ]

Operation/Application

  • Resolution (ppmm) 2565

  • Output Signal Details  Incremental Encoder

Industry Standards

  • IP Rating  IP67

Other

  • Encoder Drive  No

  • Repeatability ('% de la pleine échelle) .02 | .05

  • Measuring Cable  .034 Inch Dia Nylon-Coated Stainless Steel | Nylon-Coated Stainless Steel

Related Materials
No documentation available.