Please review product documents or contact us for the latest agency approval information.
Body Features
-
Case Material
Polycarbonate + Stainless Mounting Bracket
Dimensions
-
Full Stroke Range
101.6 – 1270 mm [ 4 – 50 in ]
Usage Conditions
-
Accuracy (% of FS)
±.25
-
Operating Temperature Range
-40 – 71 °C [ -40 – 160 °F ]
Operation/Application
-
Output Signal Type
0 – 10 VDC | 4 – 20 mA
Other
-
Encoder Drive
No
-
Repeatability (% of FS)
.02
-
Measuring Cable
Nylon-Coated Stainless Steel
Reference Number
-
TE Internal Number
CAT-CAPS0070